diff options
author | Andreas Huber | 2017-02-09 12:06:41 -0600 |
---|---|---|
committer | Andreas Huber | 2017-02-09 19:20:45 -0600 |
commit | d38f147c357a9a39ae923bff1786070faf7ba751 (patch) | |
tree | e1d49b710f780d09a1d15f2ec9b45790e4eeff99 /memtrack | |
parent | c409e30da772151fbc958524f2df4d1367b19b15 (diff) | |
download | platform-hardware-interfaces-d38f147c357a9a39ae923bff1786070faf7ba751.tar.gz platform-hardware-interfaces-d38f147c357a9a39ae923bff1786070faf7ba751.tar.xz platform-hardware-interfaces-d38f147c357a9a39ae923bff1786070faf7ba751.zip |
Updated makefiles
Java intermediates are now created in the common rather than the device-
specific generated sources subdirectory.
Bug: 33842609
Test: make
Change-Id: I16af4cd19bf0b24baa0ad9ebfdb86b4d959c8672
Diffstat (limited to 'memtrack')
-rw-r--r-- | memtrack/1.0/Android.mk | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/memtrack/1.0/Android.mk b/memtrack/1.0/Android.mk index eeb67f62..62bee97c 100644 --- a/memtrack/1.0/Android.mk +++ b/memtrack/1.0/Android.mk | |||
@@ -8,7 +8,7 @@ include $(CLEAR_VARS) | |||
8 | LOCAL_MODULE := android.hardware.memtrack@1.0-java | 8 | LOCAL_MODULE := android.hardware.memtrack@1.0-java |
9 | LOCAL_MODULE_CLASS := JAVA_LIBRARIES | 9 | LOCAL_MODULE_CLASS := JAVA_LIBRARIES |
10 | 10 | ||
11 | intermediates := $(local-generated-sources-dir) | 11 | intermediates := $(call local-generated-sources-dir, COMMON) |
12 | 12 | ||
13 | HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX) | 13 | HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX) |
14 | 14 | ||
@@ -121,7 +121,7 @@ include $(CLEAR_VARS) | |||
121 | LOCAL_MODULE := android.hardware.memtrack@1.0-java-static | 121 | LOCAL_MODULE := android.hardware.memtrack@1.0-java-static |
122 | LOCAL_MODULE_CLASS := JAVA_LIBRARIES | 122 | LOCAL_MODULE_CLASS := JAVA_LIBRARIES |
123 | 123 | ||
124 | intermediates := $(local-generated-sources-dir) | 124 | intermediates := $(call local-generated-sources-dir, COMMON) |
125 | 125 | ||
126 | HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX) | 126 | HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX) |
127 | 127 | ||