diff options
author | David Gross | 2018-06-06 21:57:27 -0500 |
---|---|---|
committer | David Gross | 2018-06-18 19:08:17 -0500 |
commit | 2a970cb851cf10115cc876190c03e0e049167ee3 (patch) | |
tree | b26c0d0b319db2e95f624ecfffa3c547a26d4c4d /neuralnetworks/1.1 | |
parent | 485c5cd192e6466a9c840aaaad54ebac373d6c18 (diff) | |
download | platform-hardware-interfaces-2a970cb851cf10115cc876190c03e0e049167ee3.tar.gz platform-hardware-interfaces-2a970cb851cf10115cc876190c03e0e049167ee3.tar.xz platform-hardware-interfaces-2a970cb851cf10115cc876190c03e0e049167ee3.zip |
Documentation improvements.
Fix Model::pools documentation.
Specify that an output cannot overlap with an output/input/constant.
Document circumstances under which a prepared model should be expected to execute correctly.
Bug: 87805381
Bug: 79888238
Bug: 77237715
Test: mma at tree root
Change-Id: Ibf3daacad79f1d7e6127acf3887bd98b7c6bdf4e
Merged-In: Ibf3daacad79f1d7e6127acf3887bd98b7c6bdf4e
Diffstat (limited to 'neuralnetworks/1.1')
-rw-r--r-- | neuralnetworks/1.1/types.hal | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/neuralnetworks/1.1/types.hal b/neuralnetworks/1.1/types.hal index e4c656db..b5718f35 100644 --- a/neuralnetworks/1.1/types.hal +++ b/neuralnetworks/1.1/types.hal | |||
@@ -404,8 +404,7 @@ struct Model { | |||
404 | vec<uint8_t> operandValues; | 404 | vec<uint8_t> operandValues; |
405 | 405 | ||
406 | /** | 406 | /** |
407 | * A collection of shared memory pools containing operand data that were | 407 | * A collection of shared memory pools containing operand values. |
408 | * registered by the model. | ||
409 | * | 408 | * |
410 | * An operand's value must be located here if and only if Operand::lifetime | 409 | * An operand's value must be located here if and only if Operand::lifetime |
411 | * equals OperandLifeTime::CONSTANT_REFERENCE. | 410 | * equals OperandLifeTime::CONSTANT_REFERENCE. |