summaryrefslogtreecommitdiffstats
path: root/nfc/1.1
diff options
context:
space:
mode:
authorRuchi Kandoi2018-04-02 19:52:50 -0500
committerRuchi Kandoi2018-04-04 18:11:42 -0500
commit382bbaef2775f03a500b7075d614a26c8191b212 (patch)
tree5c6d8006e4c34b19338708b82206893a4f7376b5 /nfc/1.1
parent2dc004c7032e002ffeddc7c1da03282d02a29c17 (diff)
downloadplatform-hardware-interfaces-382bbaef2775f03a500b7075d614a26c8191b212.tar.gz
platform-hardware-interfaces-382bbaef2775f03a500b7075d614a26c8191b212.tar.xz
platform-hardware-interfaces-382bbaef2775f03a500b7075d614a26c8191b212.zip
Add defaultSysCodePowerState in types.hal in NFC 1.1
Test: Nfc Enable/Disable; test if config is read in logcat Bug: 77496460 Merged-In: I13e21ba18c03c3c7b9eff3aa67e843e7f063b233 Change-Id: I13e21ba18c03c3c7b9eff3aa67e843e7f063b233 (cherry picked from commit c20034218208f157564b5450fa981b8caf5efc19)
Diffstat (limited to 'nfc/1.1')
-rw-r--r--nfc/1.1/types.hal3
1 files changed, 3 insertions, 0 deletions
diff --git a/nfc/1.1/types.hal b/nfc/1.1/types.hal
index 469e878d..e9ffd161 100644
--- a/nfc/1.1/types.hal
+++ b/nfc/1.1/types.hal
@@ -77,6 +77,9 @@ struct NfcConfig {
77 /** Default system code route. 0x00 if there aren't any. Refer NCI spec */ 77 /** Default system code route. 0x00 if there aren't any. Refer NCI spec */
78 uint8_t defaultSystemCodeRoute; 78 uint8_t defaultSystemCodeRoute;
79 79
80 /** Default power state for system code route. 0x00 if there aren't any. Refer NCI spec */
81 uint8_t defaultSystemCodePowerState;
82
80 /** 83 /**
81 * Default route for all remaining protocols and technology which haven't 84 * Default route for all remaining protocols and technology which haven't
82 * been configured. 85 * been configured.