diff options
author | android-build-team Robot | 2018-04-22 02:28:49 -0500 |
---|---|---|
committer | android-build-team Robot | 2018-04-22 02:28:49 -0500 |
commit | d89f95414fc715c0e89b4a5da47aa9bd277736a1 (patch) | |
tree | 3b4f0777b35824e0b89ea70d35a7dcf3eb1f8af9 /radio/1.0/vts/functional/radio_hidl_hal_utils_v1_0.h | |
parent | cb0ee29e765a3f5076b90019f1c22636979ea2f4 (diff) | |
parent | 63abd8fdbc05ba5534141ae93816572e24b33289 (diff) | |
download | platform-hardware-interfaces-d89f95414fc715c0e89b4a5da47aa9bd277736a1.tar.gz platform-hardware-interfaces-d89f95414fc715c0e89b4a5da47aa9bd277736a1.tar.xz platform-hardware-interfaces-d89f95414fc715c0e89b4a5da47aa9bd277736a1.zip |
Snap for 4736748 from 63abd8fdbc05ba5534141ae93816572e24b33289 to pi-release
Change-Id: Icd5ce28c284b6b7a8f1024158be663861bf10635
Diffstat (limited to 'radio/1.0/vts/functional/radio_hidl_hal_utils_v1_0.h')
-rw-r--r-- | radio/1.0/vts/functional/radio_hidl_hal_utils_v1_0.h | 8 |
1 files changed, 7 insertions, 1 deletions
diff --git a/radio/1.0/vts/functional/radio_hidl_hal_utils_v1_0.h b/radio/1.0/vts/functional/radio_hidl_hal_utils_v1_0.h index 15ac0b85..f5ce072e 100644 --- a/radio/1.0/vts/functional/radio_hidl_hal_utils_v1_0.h +++ b/radio/1.0/vts/functional/radio_hidl_hal_utils_v1_0.h | |||
@@ -533,11 +533,17 @@ class RadioHidlTest : public ::testing::VtsHalHidlTargetTestBase { | |||
533 | std::condition_variable cv; | 533 | std::condition_variable cv; |
534 | int count; | 534 | int count; |
535 | 535 | ||
536 | /* Serial number for radio request */ | ||
537 | int serial; | ||
538 | |||
539 | /* Update Sim Card Status */ | ||
540 | void updateSimCardStatus(); | ||
541 | |||
536 | public: | 542 | public: |
537 | virtual void SetUp() override; | 543 | virtual void SetUp() override; |
538 | 544 | ||
539 | /* Used as a mechanism to inform the test about data/event callback */ | 545 | /* Used as a mechanism to inform the test about data/event callback */ |
540 | void notify(); | 546 | void notify(int receivedSerial); |
541 | 547 | ||
542 | /* Test code calls this function to wait for response */ | 548 | /* Test code calls this function to wait for response */ |
543 | std::cv_status wait(int sec = TIMEOUT_PERIOD); | 549 | std::cv_status wait(int sec = TIMEOUT_PERIOD); |