diff options
author | Miao Wang | 2017-01-20 12:30:38 -0600 |
---|---|---|
committer | Miao Wang | 2017-02-21 13:55:32 -0600 |
commit | b78b2f4ee68b1d1f27848f96f5a9383355018f10 (patch) | |
tree | ed623ed414168fd844f67eb2bc5514c393d1e2cf /renderscript/Android.bp | |
parent | 6283d249f948d41640658db417ba987b26e0378a (diff) | |
download | platform-hardware-interfaces-b78b2f4ee68b1d1f27848f96f5a9383355018f10.tar.gz platform-hardware-interfaces-b78b2f4ee68b1d1f27848f96f5a9383355018f10.tar.xz platform-hardware-interfaces-b78b2f4ee68b1d1f27848f96f5a9383355018f10.zip |
RenderScript HIDL HAL definition and server-side implementation.
Contains the definition and implementation of the HAL.
Bug: 34396220
Test: mm, all cts tests pass on bullhead and sailfish
Merged-In: Ic560efef34f647f441c32ba01ca29d83a3d98b69
Change-Id: Ic560efef34f647f441c32ba01ca29d83a3d98b69
Diffstat (limited to 'renderscript/Android.bp')
-rw-r--r-- | renderscript/Android.bp | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/renderscript/Android.bp b/renderscript/Android.bp new file mode 100644 index 00000000..ba90f2c9 --- /dev/null +++ b/renderscript/Android.bp | |||
@@ -0,0 +1,5 @@ | |||
1 | // This is an autogenerated file, do not edit. | ||
2 | subdirs = [ | ||
3 | "1.0", | ||
4 | "1.0/default", | ||
5 | ] | ||