diff options
author | Chih-Hung Hsieh | 2017-11-20 12:49:11 -0600 |
---|---|---|
committer | Chih-Hung Hsieh | 2017-11-20 12:49:11 -0600 |
commit | 3f2ea62d06e5a119dc82b412a2b13f74f0477dba (patch) | |
tree | 3d2b24748328c58e4525631c4453d4c037fd568a /soundtrigger | |
parent | ae6b2a5f1ec56c4d68aac10062ccb74e4df730ac (diff) | |
download | platform-hardware-interfaces-3f2ea62d06e5a119dc82b412a2b13f74f0477dba.tar.gz platform-hardware-interfaces-3f2ea62d06e5a119dc82b412a2b13f74f0477dba.tar.xz platform-hardware-interfaces-3f2ea62d06e5a119dc82b412a2b13f74f0477dba.zip |
Use -Werror in hardware/interfaces
* Use hidl_defaults, which has -Wall -Werror.
Bug: 66996870
Test: build with WITH_TIDY=1
Change-Id: Ifbca0e176a8e031acc27256eb46d23b89cdf1a0e
Diffstat (limited to 'soundtrigger')
-rw-r--r-- | soundtrigger/2.0/default/Android.mk | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/soundtrigger/2.0/default/Android.mk b/soundtrigger/2.0/default/Android.mk index 068c6b4b..92628586 100644 --- a/soundtrigger/2.0/default/Android.mk +++ b/soundtrigger/2.0/default/Android.mk | |||
@@ -23,6 +23,8 @@ LOCAL_MODULE_RELATIVE_PATH := hw | |||
23 | LOCAL_SRC_FILES := \ | 23 | LOCAL_SRC_FILES := \ |
24 | SoundTriggerHalImpl.cpp | 24 | SoundTriggerHalImpl.cpp |
25 | 25 | ||
26 | LOCAL_CFLAGS := -Wall -Werror | ||
27 | |||
26 | LOCAL_SHARED_LIBRARIES := \ | 28 | LOCAL_SHARED_LIBRARIES := \ |
27 | libhidlbase \ | 29 | libhidlbase \ |
28 | libhidltransport \ | 30 | libhidltransport \ |