diff options
author | Nirav Atre | 2018-07-07 21:31:21 -0500 |
---|---|---|
committer | Nirav Atre | 2018-07-07 21:31:21 -0500 |
commit | 0534690fa6513e59bf2fc0fe13b91be8b4db05b4 (patch) | |
tree | 683f811f64d9603a2dd00c45b0b512eb8d3c8903 /tests | |
parent | 5f64ae9872edb5967e565fd1fe8dffaaee3054e2 (diff) | |
download | platform-hardware-interfaces-0534690fa6513e59bf2fc0fe13b91be8b4db05b4.tar.gz platform-hardware-interfaces-0534690fa6513e59bf2fc0fe13b91be8b4db05b4.tar.xz platform-hardware-interfaces-0534690fa6513e59bf2fc0fe13b91be8b4db05b4.zip |
Make safeunion@1.0 test HAL Java-compatible
This change removes Java-incompatible types (memory, handle) from the
safeunion@1.0 test HAL. Moving forward, the idea is to keep this HAL
Java & C++-friendly, and create another version (likely safeunion@2.0)
to regress on C++-only types; tracked by b/110269925.
Bug: n/a
Test: Ran the existing hidl_test suite
Change-Id: Ic7458c3f5b571e77e5f894a9854a2b201f53fe18
Diffstat (limited to 'tests')
-rw-r--r-- | tests/safeunion/1.0/Android.bp | 2 | ||||
-rw-r--r-- | tests/safeunion/1.0/ISafeUnion.hal | 13 | ||||
-rw-r--r-- | tests/safeunion/1.0/default/SafeUnion.cpp | 38 | ||||
-rw-r--r-- | tests/safeunion/1.0/default/SafeUnion.h | 5 |
4 files changed, 1 insertions, 57 deletions
diff --git a/tests/safeunion/1.0/Android.bp b/tests/safeunion/1.0/Android.bp index 4c6631ee..ede84018 100644 --- a/tests/safeunion/1.0/Android.bp +++ b/tests/safeunion/1.0/Android.bp | |||
@@ -10,6 +10,6 @@ hidl_interface { | |||
10 | interfaces: [ | 10 | interfaces: [ |
11 | "android.hidl.base@1.0", | 11 | "android.hidl.base@1.0", |
12 | ], | 12 | ], |
13 | gen_java: false, | 13 | gen_java: true, |
14 | } | 14 | } |
15 | 15 | ||
diff --git a/tests/safeunion/1.0/ISafeUnion.hal b/tests/safeunion/1.0/ISafeUnion.hal index 153d6f4f..fedd63b8 100644 --- a/tests/safeunion/1.0/ISafeUnion.hal +++ b/tests/safeunion/1.0/ISafeUnion.hal | |||
@@ -62,14 +62,6 @@ interface ISafeUnion { | |||
62 | SmallSafeUnion l; | 62 | SmallSafeUnion l; |
63 | }; | 63 | }; |
64 | 64 | ||
65 | // TODO(b/110269925): Test more HIDL types. Missing: | ||
66 | // death_recipient, fmq_{sync,unsync}, pointer, ref. | ||
67 | safe_union MiscTypesSafeUnion { | ||
68 | memory a; | ||
69 | handle b; | ||
70 | bitfield<BitField> c; | ||
71 | }; | ||
72 | |||
73 | safe_union InterfaceTypeSafeUnion { | 65 | safe_union InterfaceTypeSafeUnion { |
74 | uint32_t a; | 66 | uint32_t a; |
75 | int8_t[7] b; | 67 | int8_t[7] b; |
@@ -90,11 +82,6 @@ interface ISafeUnion { | |||
90 | setK(LargeSafeUnion myUnion, LargeSafeUnion.K k) generates (LargeSafeUnion myUnion); | 82 | setK(LargeSafeUnion myUnion, LargeSafeUnion.K k) generates (LargeSafeUnion myUnion); |
91 | setL(LargeSafeUnion myUnion, SmallSafeUnion l) generates (LargeSafeUnion myUnion); | 83 | setL(LargeSafeUnion myUnion, SmallSafeUnion l) generates (LargeSafeUnion myUnion); |
92 | 84 | ||
93 | newMiscTypesSafeUnion() generates (MiscTypesSafeUnion myUnion); | ||
94 | setMiscA(MiscTypesSafeUnion myUnion, memory a) generates (MiscTypesSafeUnion myUnion); | ||
95 | setMiscB(MiscTypesSafeUnion myUnion, handle b) generates (MiscTypesSafeUnion myUnion); | ||
96 | setMiscC(MiscTypesSafeUnion myUnion, bitfield<BitField> c) generates (MiscTypesSafeUnion myUnion); | ||
97 | |||
98 | newInterfaceTypeSafeUnion() generates (InterfaceTypeSafeUnion myUnion); | 85 | newInterfaceTypeSafeUnion() generates (InterfaceTypeSafeUnion myUnion); |
99 | setInterfaceA(InterfaceTypeSafeUnion myUnion, uint32_t a) generates (InterfaceTypeSafeUnion myUnion); | 86 | setInterfaceA(InterfaceTypeSafeUnion myUnion, uint32_t a) generates (InterfaceTypeSafeUnion myUnion); |
100 | setInterfaceB(InterfaceTypeSafeUnion myUnion, int8_t[7] b) generates (InterfaceTypeSafeUnion myUnion); | 87 | setInterfaceB(InterfaceTypeSafeUnion myUnion, int8_t[7] b) generates (InterfaceTypeSafeUnion myUnion); |
diff --git a/tests/safeunion/1.0/default/SafeUnion.cpp b/tests/safeunion/1.0/default/SafeUnion.cpp index 55d20f80..7047d161 100644 --- a/tests/safeunion/1.0/default/SafeUnion.cpp +++ b/tests/safeunion/1.0/default/SafeUnion.cpp | |||
@@ -153,44 +153,6 @@ Return<void> SafeUnion::setL(const LargeSafeUnion& myUnion, const SmallSafeUnion | |||
153 | return Void(); | 153 | return Void(); |
154 | } | 154 | } |
155 | 155 | ||
156 | Return<void> SafeUnion::newMiscTypesSafeUnion(newMiscTypesSafeUnion_cb _hidl_cb) { | ||
157 | LOG(INFO) << "SERVER(SafeUnion) newMiscTypesSafeUnion()"; | ||
158 | |||
159 | MiscTypesSafeUnion ret; | ||
160 | _hidl_cb(ret); | ||
161 | return Void(); | ||
162 | } | ||
163 | |||
164 | Return<void> SafeUnion::setMiscA(const MiscTypesSafeUnion& myUnion, const hidl_memory& a, setMiscA_cb _hidl_cb) { | ||
165 | LOG(INFO) << "SERVER(SafeUnion) setMiscA(myUnion, " << toString(a) << ")"; | ||
166 | |||
167 | MiscTypesSafeUnion myNewUnion = myUnion; | ||
168 | myNewUnion.a(a); | ||
169 | |||
170 | _hidl_cb(myNewUnion); | ||
171 | return Void(); | ||
172 | } | ||
173 | |||
174 | Return<void> SafeUnion::setMiscB(const MiscTypesSafeUnion& myUnion, const hidl_handle& b, setMiscB_cb _hidl_cb) { | ||
175 | LOG(INFO) << "SERVER(SafeUnion) setMiscB(myUnion, " << toString(b) << ")"; | ||
176 | |||
177 | MiscTypesSafeUnion myNewUnion = myUnion; | ||
178 | myNewUnion.b(b); | ||
179 | |||
180 | _hidl_cb(myNewUnion); | ||
181 | return Void(); | ||
182 | } | ||
183 | |||
184 | Return<void> SafeUnion::setMiscC(const MiscTypesSafeUnion& myUnion, hidl_bitfield<BitField> c, setMiscC_cb _hidl_cb) { | ||
185 | LOG(INFO) << "SERVER(SafeUnion) setMiscC(myUnion, " << c << ")"; | ||
186 | |||
187 | MiscTypesSafeUnion myNewUnion = myUnion; | ||
188 | myNewUnion.c(c); | ||
189 | |||
190 | _hidl_cb(myNewUnion); | ||
191 | return Void(); | ||
192 | } | ||
193 | |||
194 | Return<void> SafeUnion::newInterfaceTypeSafeUnion(newInterfaceTypeSafeUnion_cb _hidl_cb) { | 156 | Return<void> SafeUnion::newInterfaceTypeSafeUnion(newInterfaceTypeSafeUnion_cb _hidl_cb) { |
195 | LOG(INFO) << "SERVER(SafeUnion) newInterfaceTypeSafeUnion()"; | 157 | LOG(INFO) << "SERVER(SafeUnion) newInterfaceTypeSafeUnion()"; |
196 | 158 | ||
diff --git a/tests/safeunion/1.0/default/SafeUnion.h b/tests/safeunion/1.0/default/SafeUnion.h index e3550b8a..07d88d23 100644 --- a/tests/safeunion/1.0/default/SafeUnion.h +++ b/tests/safeunion/1.0/default/SafeUnion.h | |||
@@ -48,11 +48,6 @@ struct SafeUnion : public ISafeUnion { | |||
48 | Return<void> setK(const LargeSafeUnion& myUnion, const LargeSafeUnion::K& k, setK_cb _hidl_cb) override; | 48 | Return<void> setK(const LargeSafeUnion& myUnion, const LargeSafeUnion::K& k, setK_cb _hidl_cb) override; |
49 | Return<void> setL(const LargeSafeUnion& myUnion, const SmallSafeUnion& l, setL_cb _hidl_cb) override; | 49 | Return<void> setL(const LargeSafeUnion& myUnion, const SmallSafeUnion& l, setL_cb _hidl_cb) override; |
50 | 50 | ||
51 | Return<void> newMiscTypesSafeUnion(newMiscTypesSafeUnion_cb _hidl_cb) override; | ||
52 | Return<void> setMiscA(const MiscTypesSafeUnion& myUnion, const hidl_memory& a, setMiscA_cb _hidl_cb) override; | ||
53 | Return<void> setMiscB(const MiscTypesSafeUnion& myUnion, const hidl_handle& b, setMiscB_cb _hidl_cb) override; | ||
54 | Return<void> setMiscC(const MiscTypesSafeUnion& myUnion, hidl_bitfield<BitField> c, setMiscC_cb _hidl_cb) override; | ||
55 | |||
56 | Return<void> newInterfaceTypeSafeUnion(newInterfaceTypeSafeUnion_cb _hidl_cb) override; | 51 | Return<void> newInterfaceTypeSafeUnion(newInterfaceTypeSafeUnion_cb _hidl_cb) override; |
57 | Return<void> setInterfaceA(const InterfaceTypeSafeUnion& myUnion, uint32_t a, setInterfaceA_cb _hidl_cb) override; | 52 | Return<void> setInterfaceA(const InterfaceTypeSafeUnion& myUnion, uint32_t a, setInterfaceA_cb _hidl_cb) override; |
58 | Return<void> setInterfaceB(const InterfaceTypeSafeUnion& myUnion, const hidl_array<int8_t, 7>& b, setInterfaceB_cb _hidl_cb) override; | 53 | Return<void> setInterfaceB(const InterfaceTypeSafeUnion& myUnion, const hidl_array<int8_t, 7>& b, setInterfaceB_cb _hidl_cb) override; |