diff options
author | Treehugger Robot | 2017-11-27 20:02:58 -0600 |
---|---|---|
committer | Gerrit Code Review | 2017-11-27 20:02:58 -0600 |
commit | 6a5daf8cac8fdec6a1d48a4d699f22c82e448165 (patch) | |
tree | 42fbd78b54fb09e3413378e926f18c4484001e08 /tests | |
parent | d10cb041bc42852dc9b7c33d4c9497f6b26b1b0f (diff) | |
parent | 4921bc2e13722ffe3f66b708cfd825b98da9b917 (diff) | |
download | platform-hardware-interfaces-6a5daf8cac8fdec6a1d48a4d699f22c82e448165.tar.gz platform-hardware-interfaces-6a5daf8cac8fdec6a1d48a4d699f22c82e448165.tar.xz platform-hardware-interfaces-6a5daf8cac8fdec6a1d48a4d699f22c82e448165.zip |
Merge "Test for references to typedef'd enum."
Diffstat (limited to 'tests')
-rw-r--r-- | tests/expression/1.0/IExpressionExt.hal | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/tests/expression/1.0/IExpressionExt.hal b/tests/expression/1.0/IExpressionExt.hal index e96bf0d4..8b56ec66 100644 --- a/tests/expression/1.0/IExpressionExt.hal +++ b/tests/expression/1.0/IExpressionExt.hal | |||
@@ -26,7 +26,9 @@ interface IExpressionExt { | |||
26 | ENUM_BEST = android.hardware.tests.expression@1.0::IExpression.Constants:CONST_BAR, | 26 | ENUM_BEST = android.hardware.tests.expression@1.0::IExpression.Constants:CONST_BAR, |
27 | }; | 27 | }; |
28 | 28 | ||
29 | typedef Color[((Constants:MAX_ARRAY_SIZE << 1) - (Constants:CONST_FOO + 1)*8) >> 1] SixteenColors; | 29 | typedef Constants AlsoConstants; |
30 | |||
31 | typedef Color[((Constants:MAX_ARRAY_SIZE << 1) - (AlsoConstants:CONST_FOO + 1)*8) >> 1] SixteenColors; | ||
30 | struct ArrayOfColors { | 32 | struct ArrayOfColors { |
31 | Color[(Constants:MAX_ARRAY_SIZE << 1) - (Constants:CONST_FOO + 1)*8] my32Colors; // 32 | 33 | Color[(Constants:MAX_ARRAY_SIZE << 1) - (Constants:CONST_FOO + 1)*8] my32Colors; // 32 |
32 | }; | 34 | }; |