diff options
author | Steven Moreland | 2017-11-28 19:19:46 -0600 |
---|---|---|
committer | Steven Moreland | 2017-11-28 19:19:46 -0600 |
commit | 7b9888217e3334a34a56f1b510e7f78b8e2b7453 (patch) | |
tree | be7d99cb5595e32a83ae42514a600d68af9ecac5 /tests | |
parent | 6a5daf8cac8fdec6a1d48a4d699f22c82e448165 (diff) | |
download | platform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.tar.gz platform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.tar.xz platform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.zip |
Remove subdirs
Removing whenever I see these in code reviews.
Test: none
Merged-In: I4322f533a837d55618ec2ed2125e8966ace9d61d
Change-Id: I4322f533a837d55618ec2ed2125e8966ace9d61d
Diffstat (limited to 'tests')
-rw-r--r-- | tests/Android.bp | 31 |
1 files changed, 0 insertions, 31 deletions
diff --git a/tests/Android.bp b/tests/Android.bp deleted file mode 100644 index 0031637c..00000000 --- a/tests/Android.bp +++ /dev/null | |||
@@ -1,31 +0,0 @@ | |||
1 | // This is an autogenerated file, do not edit. | ||
2 | subdirs = [ | ||
3 | "bar/1.0", | ||
4 | "bar/1.0/default", | ||
5 | "baz/1.0", | ||
6 | "baz/1.0/default", | ||
7 | "expression/1.0", | ||
8 | "extension/light/2.0", | ||
9 | "extension/light/2.0/default", | ||
10 | "foo/1.0", | ||
11 | "foo/1.0/default", | ||
12 | "foo/1.0/default/lib", | ||
13 | "hash/1.0", | ||
14 | "hash/1.0/default", | ||
15 | "inheritance/1.0", | ||
16 | "inheritance/1.0/default", | ||
17 | "libhwbinder/1.0", | ||
18 | "libhwbinder/1.0/default", | ||
19 | "libhwbinder/aidl", | ||
20 | "memory/1.0", | ||
21 | "memory/1.0/default", | ||
22 | "msgq/1.0", | ||
23 | "msgq/1.0/default", | ||
24 | "multithread/1.0", | ||
25 | "multithread/1.0/default", | ||
26 | "pointer/1.0", | ||
27 | "pointer/1.0/default", | ||
28 | "pointer/1.0/default/lib", | ||
29 | "trie/1.0", | ||
30 | "trie/1.0/default", | ||
31 | ] | ||