diff options
author | Steven Moreland | 2018-01-03 16:13:59 -0600 |
---|---|---|
committer | Steven Moreland | 2018-01-03 16:14:24 -0600 |
commit | 8147d62e330e0123872a7e22e083cc91a319137c (patch) | |
tree | d61ee6de399b6a227cc6e2bb1cf2d4352627824c /tests | |
parent | 8e0f8836d92fa92b67f516b9244d052ef61f2b23 (diff) | |
download | platform-hardware-interfaces-8147d62e330e0123872a7e22e083cc91a319137c.tar.gz platform-hardware-interfaces-8147d62e330e0123872a7e22e083cc91a319137c.tar.xz platform-hardware-interfaces-8147d62e330e0123872a7e22e083cc91a319137c.zip |
Remove empty generates clause.
Doesn't do anything, not part of the language.
Bug: 71545356
Test: none
Change-Id: I5fce87a9cf01ff546f2b7b177b60454b8bfbf106
Diffstat (limited to 'tests')
-rw-r--r-- | tests/memory/1.0/IMemoryTest.hal | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tests/memory/1.0/IMemoryTest.hal b/tests/memory/1.0/IMemoryTest.hal index b20859cc..3c4d4f3d 100644 --- a/tests/memory/1.0/IMemoryTest.hal +++ b/tests/memory/1.0/IMemoryTest.hal | |||
@@ -23,6 +23,6 @@ interface IMemoryTest { | |||
23 | haveSomeMemory(memory mem) generates(memory mem); | 23 | haveSomeMemory(memory mem) generates(memory mem); |
24 | fillMemory(memory memory_in, uint8_t filler); | 24 | fillMemory(memory memory_in, uint8_t filler); |
25 | haveSomeMemoryBlock(MemoryBlock blk) generates(MemoryBlock blk); | 25 | haveSomeMemoryBlock(MemoryBlock blk) generates(MemoryBlock blk); |
26 | set(memory mem) generates(); | 26 | set(memory mem); |
27 | get()generates(IMemoryToken token); | 27 | get()generates(IMemoryToken token); |
28 | }; | 28 | }; |