diff options
author | Steven Moreland | 2017-11-27 20:18:29 -0600 |
---|---|---|
committer | android-build-merger | 2017-11-27 20:18:29 -0600 |
commit | 8e5633ba07d5deafb78a2b0e0ea6c870d3a0d9cf (patch) | |
tree | f74960dc91d1e462c70c6cb0276214f719a66ee9 /tests | |
parent | 33818402850f7833ed59cbbc4e9b5939b81c138f (diff) | |
parent | 3266a19ce42cff464e9f5e3ce541aa673b965c41 (diff) | |
download | platform-hardware-interfaces-8e5633ba07d5deafb78a2b0e0ea6c870d3a0d9cf.tar.gz platform-hardware-interfaces-8e5633ba07d5deafb78a2b0e0ea6c870d3a0d9cf.tar.xz platform-hardware-interfaces-8e5633ba07d5deafb78a2b0e0ea6c870d3a0d9cf.zip |
Merge "Test for references to typedef'd enum." am: 6a5daf8cac am: 7b64abd011
am: 3266a19ce4
Change-Id: I0eb90ffbd2fea8e2e94274974bc38199fa3951ab
Diffstat (limited to 'tests')
-rw-r--r-- | tests/expression/1.0/IExpressionExt.hal | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/tests/expression/1.0/IExpressionExt.hal b/tests/expression/1.0/IExpressionExt.hal index e96bf0d4..8b56ec66 100644 --- a/tests/expression/1.0/IExpressionExt.hal +++ b/tests/expression/1.0/IExpressionExt.hal | |||
@@ -26,7 +26,9 @@ interface IExpressionExt { | |||
26 | ENUM_BEST = android.hardware.tests.expression@1.0::IExpression.Constants:CONST_BAR, | 26 | ENUM_BEST = android.hardware.tests.expression@1.0::IExpression.Constants:CONST_BAR, |
27 | }; | 27 | }; |
28 | 28 | ||
29 | typedef Color[((Constants:MAX_ARRAY_SIZE << 1) - (Constants:CONST_FOO + 1)*8) >> 1] SixteenColors; | 29 | typedef Constants AlsoConstants; |
30 | |||
31 | typedef Color[((Constants:MAX_ARRAY_SIZE << 1) - (AlsoConstants:CONST_FOO + 1)*8) >> 1] SixteenColors; | ||
30 | struct ArrayOfColors { | 32 | struct ArrayOfColors { |
31 | Color[(Constants:MAX_ARRAY_SIZE << 1) - (Constants:CONST_FOO + 1)*8] my32Colors; // 32 | 33 | Color[(Constants:MAX_ARRAY_SIZE << 1) - (Constants:CONST_FOO + 1)*8] my32Colors; // 32 |
32 | }; | 34 | }; |