diff options
author | Steven Moreland | 2018-01-17 13:20:17 -0600 |
---|---|---|
committer | Steven Moreland | 2018-01-17 13:20:17 -0600 |
commit | a6c5ff2c6d7c9b829af6ca8f1b5e237276d8f2f3 (patch) | |
tree | 86f34c6ee3e388cfa9950c0f0ab90967aa038851 /tests | |
parent | 699df2167a9749ae3f091b7f5ed2e343251afbcc (diff) | |
download | platform-hardware-interfaces-a6c5ff2c6d7c9b829af6ca8f1b5e237276d8f2f3.tar.gz platform-hardware-interfaces-a6c5ff2c6d7c9b829af6ca8f1b5e237276d8f2f3.tar.xz platform-hardware-interfaces-a6c5ff2c6d7c9b829af6ca8f1b5e237276d8f2f3.zip |
Update makefiles.
Some have missed being updated.
Bug: N/A
Test: N/A
Change-Id: I0925e85701f6e8b98f9b09bfafbed73469d1d185
Diffstat (limited to 'tests')
-rw-r--r-- | tests/memory/1.0/Android.bp | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/tests/memory/1.0/Android.bp b/tests/memory/1.0/Android.bp index 50386649..cbee2474 100644 --- a/tests/memory/1.0/Android.bp +++ b/tests/memory/1.0/Android.bp | |||
@@ -7,9 +7,9 @@ hidl_interface { | |||
7 | "IMemoryTest.hal", | 7 | "IMemoryTest.hal", |
8 | ], | 8 | ], |
9 | interfaces: [ | 9 | interfaces: [ |
10 | "android.hidl.memory.token@1.0", | ||
11 | "android.hidl.memory.block@1.0", | ||
12 | "android.hidl.base@1.0", | 10 | "android.hidl.base@1.0", |
11 | "android.hidl.memory.block@1.0", | ||
12 | "android.hidl.memory.token@1.0", | ||
13 | ], | 13 | ], |
14 | gen_java: false, | 14 | gen_java: false, |
15 | } | 15 | } |