diff options
author | Treehugger Robot | 2018-10-09 15:36:36 -0500 |
---|---|---|
committer | Gerrit Code Review | 2018-10-09 15:36:36 -0500 |
commit | b035e3a246f83e562f3629fc8a626d05c1e20bf5 (patch) | |
tree | 8bfc1b882f1a2c57e8f872ad91f4d7cefcf6d88b /tests | |
parent | 7daf2659ead879352696a09fbd36e0e451e44d54 (diff) | |
parent | a20d00ba607b36729d380dafbe97bb3779ecf025 (diff) | |
download | platform-hardware-interfaces-b035e3a246f83e562f3629fc8a626d05c1e20bf5.tar.gz platform-hardware-interfaces-b035e3a246f83e562f3629fc8a626d05c1e20bf5.tar.xz platform-hardware-interfaces-b035e3a246f83e562f3629fc8a626d05c1e20bf5.zip |
Merge "tests: IBaz, nasty nesting struct"
Diffstat (limited to 'tests')
-rw-r--r-- | tests/baz/1.0/IBaz.hal | 11 |
1 files changed, 11 insertions, 0 deletions
diff --git a/tests/baz/1.0/IBaz.hal b/tests/baz/1.0/IBaz.hal index 8118d8bf..91ed1f27 100644 --- a/tests/baz/1.0/IBaz.hal +++ b/tests/baz/1.0/IBaz.hal | |||
@@ -36,6 +36,17 @@ interface IBaz extends IBase { | |||
36 | typedef SomeOtherEnum thisIsAnAlias; | 36 | typedef SomeOtherEnum thisIsAnAlias; |
37 | typedef IBaz anIBazByAnyOtherName; | 37 | typedef IBaz anIBazByAnyOtherName; |
38 | 38 | ||
39 | struct NastyNester { | ||
40 | struct NestersNasty { | ||
41 | struct NestersNastyNester { | ||
42 | IBaz baz; | ||
43 | vec<NestersNasty> nasties; | ||
44 | }; | ||
45 | }; | ||
46 | |||
47 | IBaz baz; | ||
48 | }; | ||
49 | |||
39 | enum SomeEnum : SomeOtherEnum { | 50 | enum SomeEnum : SomeOtherEnum { |
40 | quux = 33, | 51 | quux = 33, |
41 | goober = 192, | 52 | goober = 192, |