diff options
author | Steven Moreland | 2018-10-10 14:03:51 -0500 |
---|---|---|
committer | Gerrit Code Review | 2018-10-10 14:03:51 -0500 |
commit | da1d79bf07be5936f125456f3075afcbf79d0489 (patch) | |
tree | 69839251c4251fcb65e6216666dd44953f75cfdd /tests | |
parent | f59720c6b85f93d2ddc94244eb66e805ea820636 (diff) | |
parent | bd5b4dc9b3084d0f28be548942d9045b53ba309a (diff) | |
download | platform-hardware-interfaces-da1d79bf07be5936f125456f3075afcbf79d0489.tar.gz platform-hardware-interfaces-da1d79bf07be5936f125456f3075afcbf79d0489.tar.xz platform-hardware-interfaces-da1d79bf07be5936f125456f3075afcbf79d0489.zip |
Merge "tests IFoo: WithFmq is more complicated."
Diffstat (limited to 'tests')
-rw-r--r-- | tests/foo/1.0/IFoo.hal | 9 |
1 files changed, 8 insertions, 1 deletions
diff --git a/tests/foo/1.0/IFoo.hal b/tests/foo/1.0/IFoo.hal index f54994f5..4c544275 100644 --- a/tests/foo/1.0/IFoo.hal +++ b/tests/foo/1.0/IFoo.hal | |||
@@ -122,7 +122,14 @@ interface IFoo { | |||
122 | }; | 122 | }; |
123 | 123 | ||
124 | struct WithFmq { | 124 | struct WithFmq { |
125 | fmq_sync<uint8_t> descSync; | 125 | struct ScatterGather { |
126 | fmq_sync<uint8_t> descSync; | ||
127 | } scatterGathered; | ||
128 | |||
129 | struct ContainsPointer { | ||
130 | fmq_sync<uint8_t> descSync; | ||
131 | interface foo; | ||
132 | } containsPointer; | ||
126 | }; | 133 | }; |
127 | 134 | ||
128 | enum Discriminator : uint8_t { | 135 | enum Discriminator : uint8_t { |