diff options
author | Steven Moreland | 2018-10-05 13:16:20 -0500 |
---|---|---|
committer | Steven Moreland | 2018-10-05 13:16:20 -0500 |
commit | dad22198bea3d2ceddae0b0323ab9cca85741168 (patch) | |
tree | 7d2f25b15549553c985e230585fcd8a51d333b5f /tests | |
parent | 9ba23d0c7882e10451cbc1fb1b3b987a7982cb6a (diff) | |
download | platform-hardware-interfaces-dad22198bea3d2ceddae0b0323ab9cca85741168.tar.gz platform-hardware-interfaces-dad22198bea3d2ceddae0b0323ab9cca85741168.tar.xz platform-hardware-interfaces-dad22198bea3d2ceddae0b0323ab9cca85741168.zip |
IFoo: remove pointer from u.
pointer needs a fixup (to abort) since they can't be used in remote
transactions, so removing it from the union here.
Bug: 117322722
Test: hidl_test
Change-Id: Ie582f6b79a8176ca1585bf4b1f43ae9d5d97fa92
Diffstat (limited to 'tests')
-rw-r--r-- | tests/foo/1.0/IFoo.hal | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/tests/foo/1.0/IFoo.hal b/tests/foo/1.0/IFoo.hal index 4a930a28..9642e2a8 100644 --- a/tests/foo/1.0/IFoo.hal +++ b/tests/foo/1.0/IFoo.hal | |||
@@ -103,7 +103,6 @@ interface IFoo { | |||
103 | union U { | 103 | union U { |
104 | int8_t number; | 104 | int8_t number; |
105 | int8_t[1][2] multidimArray; | 105 | int8_t[1][2] multidimArray; |
106 | pointer p; | ||
107 | Fumble anotherStruct; | 106 | Fumble anotherStruct; |
108 | bitfield<BitField> bf; | 107 | bitfield<BitField> bf; |
109 | } u; | 108 | } u; |