diff options
author | Enrico Granata | 2017-01-09 17:39:26 -0600 |
---|---|---|
committer | Enrico Granata | 2017-01-09 17:39:26 -0600 |
commit | dc854f8d10b47304858dc6f43b20a4efffbb175f (patch) | |
tree | 29a346bdfac05fc28dbdca5cece4c8a7ea9bd8e5 /vehicle | |
parent | b5dad57d72bb00223e8d83d55ed00e6213543bdc (diff) | |
download | platform-hardware-interfaces-dc854f8d10b47304858dc6f43b20a4efffbb175f.tar.gz platform-hardware-interfaces-dc854f8d10b47304858dc6f43b20a4efffbb175f.tar.xz platform-hardware-interfaces-dc854f8d10b47304858dc6f43b20a4efffbb175f.zip |
Fix a typo that was causing two index values to be commented out.
Test: not commented out anymore
Change-Id: I7de32fabe51501317613524aa8a9ff138fe4aa6e
Diffstat (limited to 'vehicle')
-rw-r--r-- | vehicle/2.0/types.hal | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/vehicle/2.0/types.hal b/vehicle/2.0/types.hal index 52a6aceb..bb83c8a4 100644 --- a/vehicle/2.0/types.hal +++ b/vehicle/2.0/types.hal | |||
@@ -2745,7 +2745,7 @@ enum Obd2IntegerSensorIndex : int32_t { | |||
2745 | * tests are available and whether they are complete. The semantics of the individual | 2745 | * tests are available and whether they are complete. The semantics of the individual |
2746 | * bits in this value are given by, respectively, SparkIgnitionMonitors and | 2746 | * bits in this value are given by, respectively, SparkIgnitionMonitors and |
2747 | * CompressionIgnitionMonitors depending on the value of IGNITION_MONITORS_SUPPORTED. | 2747 | * CompressionIgnitionMonitors depending on the value of IGNITION_MONITORS_SUPPORTED. |
2748 | /* | 2748 | */ |
2749 | IGNITION_SPECIFIC_MONITORS = 3, | 2749 | IGNITION_SPECIFIC_MONITORS = 3, |
2750 | 2750 | ||
2751 | INTAKE_AIR_TEMPERATURE = 4, | 2751 | INTAKE_AIR_TEMPERATURE = 4, |