diff options
author | Michael Wright | 2018-01-23 18:22:02 -0600 |
---|---|---|
committer | Michael Wright | 2018-01-24 18:53:31 -0600 |
commit | ed5d92cc7cdaf07bf7e97cc7894f3147cd055b73 (patch) | |
tree | a91b6532f33887b5a845e21dfb88526d1f74c49b /vibrator/1.2/Android.bp | |
parent | b6371e782db1c82bc2b3261579c4f25c31a9c1b1 (diff) | |
download | platform-hardware-interfaces-ed5d92cc7cdaf07bf7e97cc7894f3147cd055b73.tar.gz platform-hardware-interfaces-ed5d92cc7cdaf07bf7e97cc7894f3147cd055b73.tar.xz platform-hardware-interfaces-ed5d92cc7cdaf07bf7e97cc7894f3147cd055b73.zip |
Add new vibrator effects.
Add new effects for pop, thud and heavy click, as well as constants to
play back pre-defined ringtone effects.
Bug: 64185677
Bug: 64184692
Test: run vts --skip-all-system-status-check --skip-preconditions
--primary-abi-only --module VtsHalVibratorV1_2TargetTest
Change-Id: I4baae73e1471208f9f54bb1c03da8c27ca6b0ee1
Diffstat (limited to 'vibrator/1.2/Android.bp')
-rw-r--r-- | vibrator/1.2/Android.bp | 23 |
1 files changed, 23 insertions, 0 deletions
diff --git a/vibrator/1.2/Android.bp b/vibrator/1.2/Android.bp new file mode 100644 index 00000000..88192c18 --- /dev/null +++ b/vibrator/1.2/Android.bp | |||
@@ -0,0 +1,23 @@ | |||
1 | // This file is autogenerated by hidl-gen -Landroidbp. | ||
2 | |||
3 | hidl_interface { | ||
4 | name: "android.hardware.vibrator@1.2", | ||
5 | root: "android.hardware", | ||
6 | vndk: { | ||
7 | enabled: true, | ||
8 | }, | ||
9 | srcs: [ | ||
10 | "types.hal", | ||
11 | "IVibrator.hal", | ||
12 | ], | ||
13 | interfaces: [ | ||
14 | "android.hardware.vibrator@1.0", | ||
15 | "android.hardware.vibrator@1.1", | ||
16 | "android.hidl.base@1.0", | ||
17 | ], | ||
18 | types: [ | ||
19 | "Effect", | ||
20 | ], | ||
21 | gen_java: true, | ||
22 | } | ||
23 | |||