summaryrefslogtreecommitdiffstats
path: root/vr
diff options
context:
space:
mode:
authorSteven Moreland2017-11-28 16:22:43 -0600
committerSteven Moreland2017-11-28 16:22:43 -0600
commitfcca4e23b7aa6e5992a7fd0b37b683adf62f4ec1 (patch)
treea36f10eba0ddc81fb4be8b65225ba5a1a1eba5f4 /vr
parent5ca6f514ebd3c5401af380b28ec4efe9bc783f9d (diff)
downloadplatform-hardware-interfaces-fcca4e23b7aa6e5992a7fd0b37b683adf62f4ec1.tar.gz
platform-hardware-interfaces-fcca4e23b7aa6e5992a7fd0b37b683adf62f4ec1.tar.xz
platform-hardware-interfaces-fcca4e23b7aa6e5992a7fd0b37b683adf62f4ec1.zip
Remove subdirs
Removing whenever I see these in code reviews. Test: none Merged-In: I4322f533a837d55618ec2ed2125e8966ace9d61d Change-Id: I4322f533a837d55618ec2ed2125e8966ace9d61d
Diffstat (limited to 'vr')
-rw-r--r--vr/Android.bp6
1 files changed, 0 insertions, 6 deletions
diff --git a/vr/Android.bp b/vr/Android.bp
deleted file mode 100644
index ed19a370..00000000
--- a/vr/Android.bp
+++ /dev/null
@@ -1,6 +0,0 @@
1// This is an autogenerated file, do not edit.
2subdirs = [
3 "1.0",
4 "1.0/default",
5 "1.0/vts/functional",
6]