summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--automotive/vehicle/2.0/types.hal5
-rw-r--r--camera/device/3.2/default/CameraDeviceSession.cpp25
-rw-r--r--confirmationui/1.0/default/service.cpp1
-rw-r--r--current.txt2
-rw-r--r--keymaster/4.0/default/service.cpp1
-rw-r--r--media/omx/1.0/vts/functional/audio/media_audio_hidl_test_common.cpp45
6 files changed, 72 insertions, 7 deletions
diff --git a/automotive/vehicle/2.0/types.hal b/automotive/vehicle/2.0/types.hal
index a031ee98..57179dfd 100644
--- a/automotive/vehicle/2.0/types.hal
+++ b/automotive/vehicle/2.0/types.hal
@@ -501,7 +501,8 @@ enum VehicleProperty : int32_t {
501 /** 501 /**
502 * Tire pressure 502 * Tire pressure
503 * 503 *
504 * The min/max range is used to indicate the recommended tire pressure. 504 * min/max value indicates tire pressure sensor range. Each tire will have a separate min/max
505 * value denoted by its areaConfig.areaId.
505 * 506 *
506 * @change_mode VehiclePropertyChangeMode:CONTINUOUS 507 * @change_mode VehiclePropertyChangeMode:CONTINUOUS
507 * @access VehiclePropertyAccess:READ 508 * @access VehiclePropertyAccess:READ
@@ -510,7 +511,7 @@ enum VehicleProperty : int32_t {
510 TIRE_PRESSURE = ( 511 TIRE_PRESSURE = (
511 0x0309 512 0x0309
512 | VehiclePropertyGroup:SYSTEM 513 | VehiclePropertyGroup:SYSTEM
513 | VehiclePropertyType:MIXED 514 | VehiclePropertyType:FLOAT
514 | VehicleArea:WHEEL), 515 | VehicleArea:WHEEL),
515 516
516 /** 517 /**
diff --git a/camera/device/3.2/default/CameraDeviceSession.cpp b/camera/device/3.2/default/CameraDeviceSession.cpp
index f33da134..8d002646 100644
--- a/camera/device/3.2/default/CameraDeviceSession.cpp
+++ b/camera/device/3.2/default/CameraDeviceSession.cpp
@@ -18,6 +18,7 @@
18#include <android/log.h> 18#include <android/log.h>
19 19
20#include <set> 20#include <set>
21#include <cutils/properties.h>
21#include <utils/Trace.h> 22#include <utils/Trace.h>
22#include <hardware/gralloc.h> 23#include <hardware/gralloc.h>
23#include <hardware/gralloc1.h> 24#include <hardware/gralloc1.h>
@@ -31,9 +32,9 @@ namespace V3_2 {
31namespace implementation { 32namespace implementation {
32 33
33// Size of request metadata fast message queue. Change to 0 to always use hwbinder buffer. 34// Size of request metadata fast message queue. Change to 0 to always use hwbinder buffer.
34static constexpr size_t CAMERA_REQUEST_METADATA_QUEUE_SIZE = 1 << 20 /* 1MB */; 35static constexpr int32_t CAMERA_REQUEST_METADATA_QUEUE_SIZE = 1 << 20 /* 1MB */;
35// Size of result metadata fast message queue. Change to 0 to always use hwbinder buffer. 36// Size of result metadata fast message queue. Change to 0 to always use hwbinder buffer.
36static constexpr size_t CAMERA_RESULT_METADATA_QUEUE_SIZE = 1 << 20 /* 1MB */; 37static constexpr int32_t CAMERA_RESULT_METADATA_QUEUE_SIZE = 1 << 20 /* 1MB */;
37 38
38// Metadata sent by HAL will be replaced by a compact copy 39// Metadata sent by HAL will be replaced by a compact copy
39// if their (total size >= compact size + METADATA_SHRINK_ABS_THRESHOLD && 40// if their (total size >= compact size + METADATA_SHRINK_ABS_THRESHOLD &&
@@ -95,14 +96,30 @@ bool CameraDeviceSession::initialize() {
95 return true; 96 return true;
96 } 97 }
97 98
99 int32_t reqFMQSize = property_get_int32("ro.camera.req.fmq.size", /*default*/-1);
100 if (reqFMQSize < 0) {
101 reqFMQSize = CAMERA_REQUEST_METADATA_QUEUE_SIZE;
102 } else {
103 ALOGV("%s: request FMQ size overridden to %d", __FUNCTION__, reqFMQSize);
104 }
105
98 mRequestMetadataQueue = std::make_unique<RequestMetadataQueue>( 106 mRequestMetadataQueue = std::make_unique<RequestMetadataQueue>(
99 CAMERA_REQUEST_METADATA_QUEUE_SIZE, false /* non blocking */); 107 static_cast<size_t>(reqFMQSize),
108 false /* non blocking */);
100 if (!mRequestMetadataQueue->isValid()) { 109 if (!mRequestMetadataQueue->isValid()) {
101 ALOGE("%s: invalid request fmq", __FUNCTION__); 110 ALOGE("%s: invalid request fmq", __FUNCTION__);
102 return true; 111 return true;
103 } 112 }
113
114 int32_t resFMQSize = property_get_int32("ro.camera.res.fmq.size", /*default*/-1);
115 if (resFMQSize < 0) {
116 resFMQSize = CAMERA_RESULT_METADATA_QUEUE_SIZE;
117 } else {
118 ALOGV("%s: result FMQ size overridden to %d", __FUNCTION__, resFMQSize);
119 }
104 mResultMetadataQueue = std::make_shared<RequestMetadataQueue>( 120 mResultMetadataQueue = std::make_shared<RequestMetadataQueue>(
105 CAMERA_RESULT_METADATA_QUEUE_SIZE, false /* non blocking */); 121 static_cast<size_t>(resFMQSize),
122 false /* non blocking */);
106 if (!mResultMetadataQueue->isValid()) { 123 if (!mResultMetadataQueue->isValid()) {
107 ALOGE("%s: invalid result fmq", __FUNCTION__); 124 ALOGE("%s: invalid result fmq", __FUNCTION__);
108 return true; 125 return true;
diff --git a/confirmationui/1.0/default/service.cpp b/confirmationui/1.0/default/service.cpp
index 58ec66ab..39f3f62b 100644
--- a/confirmationui/1.0/default/service.cpp
+++ b/confirmationui/1.0/default/service.cpp
@@ -27,6 +27,7 @@ using android::hardware::joinRpcThreadpool;
27using android::hardware::confirmationui::V1_0::implementation::ConfirmationUI; 27using android::hardware::confirmationui::V1_0::implementation::ConfirmationUI;
28 28
29int main() { 29int main() {
30 ::android::hardware::configureRpcThreadpool(1, true /*willJoinThreadpool*/);
30 auto confirmationui = new ConfirmationUI(); 31 auto confirmationui = new ConfirmationUI();
31 auto status = confirmationui->registerAsService(); 32 auto status = confirmationui->registerAsService();
32 if (status != android::OK) { 33 if (status != android::OK) {
diff --git a/current.txt b/current.txt
index 15b096b3..f45af273 100644
--- a/current.txt
+++ b/current.txt
@@ -311,7 +311,7 @@ f2904a4c108ad1b93eb2fa4e43b82bd01ce1ff26156316e49d1d9fc80dfecaad android.hardwar
3113b17c1fdfc389e0abe626c37054954b07201127d890c2bc05d47613ec1f4de4f android.hardware.automotive.evs@1.0::types 3113b17c1fdfc389e0abe626c37054954b07201127d890c2bc05d47613ec1f4de4f android.hardware.automotive.evs@1.0::types
312b3caf524c46a47d67e6453a34419e1881942d059e146cda740502670e9a752c3 android.hardware.automotive.vehicle@2.0::IVehicle 312b3caf524c46a47d67e6453a34419e1881942d059e146cda740502670e9a752c3 android.hardware.automotive.vehicle@2.0::IVehicle
3137ce8728b27600e840cacf0a832f6942819fe535f9d3797ae052d5eef5065921c android.hardware.automotive.vehicle@2.0::IVehicleCallback 3137ce8728b27600e840cacf0a832f6942819fe535f9d3797ae052d5eef5065921c android.hardware.automotive.vehicle@2.0::IVehicleCallback
3143562503f550f70eec7a688343a600fb92b74efb807a31452b70195dfab328b22 android.hardware.automotive.vehicle@2.0::types 31406fa7218fb1500acca69b265a7e697b885933f7146cd6e8d83fe6c1fa06ce876 android.hardware.automotive.vehicle@2.0::types
31532cc50cc2a7658ec613c0c2dd2accbf6a05113b749852879e818b8b7b438db19 android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioHost 31532cc50cc2a7658ec613c0c2dd2accbf6a05113b749852879e818b8b7b438db19 android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioHost
316ff4be64d7992f8bec97dff37f35450e79b3430c61f85f54322ce45bef229dc3b android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioOffload 316ff4be64d7992f8bec97dff37f35450e79b3430c61f85f54322ce45bef229dc3b android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioOffload
31727f22d2e873e6201f9620cf4d8e2facb25bd0dd30a2b911e441b4600d560fa62 android.hardware.bluetooth.a2dp@1.0::types 31727f22d2e873e6201f9620cf4d8e2facb25bd0dd30a2b911e441b4600d560fa62 android.hardware.bluetooth.a2dp@1.0::types
diff --git a/keymaster/4.0/default/service.cpp b/keymaster/4.0/default/service.cpp
index cfb960a5..fdcc6ba9 100644
--- a/keymaster/4.0/default/service.cpp
+++ b/keymaster/4.0/default/service.cpp
@@ -24,6 +24,7 @@
24using android::hardware::keymaster::V4_0::SecurityLevel; 24using android::hardware::keymaster::V4_0::SecurityLevel;
25 25
26int main() { 26int main() {
27 ::android::hardware::configureRpcThreadpool(1, true /* willJoinThreadpool */);
27 auto keymaster = ::keymaster::V4_0::ng::CreateKeymasterDevice(SecurityLevel::SOFTWARE); 28 auto keymaster = ::keymaster::V4_0::ng::CreateKeymasterDevice(SecurityLevel::SOFTWARE);
28 auto status = keymaster->registerAsService(); 29 auto status = keymaster->registerAsService();
29 if (status != android::OK) { 30 if (status != android::OK) {
diff --git a/media/omx/1.0/vts/functional/audio/media_audio_hidl_test_common.cpp b/media/omx/1.0/vts/functional/audio/media_audio_hidl_test_common.cpp
index 9500094d..e7ae0830 100644
--- a/media/omx/1.0/vts/functional/audio/media_audio_hidl_test_common.cpp
+++ b/media/omx/1.0/vts/functional/audio/media_audio_hidl_test_common.cpp
@@ -94,6 +94,51 @@ void setupPCMPort(sp<IOmxNode> omxNode, OMX_U32 portIndex, int32_t nChannels,
94 param.eChannelMapping[0] = OMX_AUDIO_ChannelLF; 94 param.eChannelMapping[0] = OMX_AUDIO_ChannelLF;
95 param.eChannelMapping[1] = OMX_AUDIO_ChannelRF; 95 param.eChannelMapping[1] = OMX_AUDIO_ChannelRF;
96 break; 96 break;
97 case 3:
98 param.eChannelMapping[0] = OMX_AUDIO_ChannelLF;
99 param.eChannelMapping[1] = OMX_AUDIO_ChannelRF;
100 param.eChannelMapping[2] = OMX_AUDIO_ChannelCF;
101 break;
102 case 4:
103 param.eChannelMapping[0] = OMX_AUDIO_ChannelLF;
104 param.eChannelMapping[1] = OMX_AUDIO_ChannelRF;
105 param.eChannelMapping[2] = OMX_AUDIO_ChannelLR;
106 param.eChannelMapping[3] = OMX_AUDIO_ChannelRR;
107 break;
108 case 5:
109 param.eChannelMapping[0] = OMX_AUDIO_ChannelLF;
110 param.eChannelMapping[1] = OMX_AUDIO_ChannelRF;
111 param.eChannelMapping[2] = OMX_AUDIO_ChannelCF;
112 param.eChannelMapping[3] = OMX_AUDIO_ChannelLR;
113 param.eChannelMapping[4] = OMX_AUDIO_ChannelRR;
114 break;
115 case 6:
116 param.eChannelMapping[0] = OMX_AUDIO_ChannelLF;
117 param.eChannelMapping[1] = OMX_AUDIO_ChannelRF;
118 param.eChannelMapping[2] = OMX_AUDIO_ChannelCF;
119 param.eChannelMapping[3] = OMX_AUDIO_ChannelLFE;
120 param.eChannelMapping[4] = OMX_AUDIO_ChannelLR;
121 param.eChannelMapping[5] = OMX_AUDIO_ChannelRR;
122 break;
123 case 7:
124 param.eChannelMapping[0] = OMX_AUDIO_ChannelLF;
125 param.eChannelMapping[1] = OMX_AUDIO_ChannelRF;
126 param.eChannelMapping[2] = OMX_AUDIO_ChannelCF;
127 param.eChannelMapping[3] = OMX_AUDIO_ChannelLFE;
128 param.eChannelMapping[4] = OMX_AUDIO_ChannelLR;
129 param.eChannelMapping[5] = OMX_AUDIO_ChannelRR;
130 param.eChannelMapping[6] = OMX_AUDIO_ChannelCS;
131 break;
132 case 8:
133 param.eChannelMapping[0] = OMX_AUDIO_ChannelLF;
134 param.eChannelMapping[1] = OMX_AUDIO_ChannelRF;
135 param.eChannelMapping[2] = OMX_AUDIO_ChannelCF;
136 param.eChannelMapping[3] = OMX_AUDIO_ChannelLFE;
137 param.eChannelMapping[4] = OMX_AUDIO_ChannelLR;
138 param.eChannelMapping[5] = OMX_AUDIO_ChannelRR;
139 param.eChannelMapping[6] = OMX_AUDIO_ChannelLS;
140 param.eChannelMapping[7] = OMX_AUDIO_ChannelRS;
141 break;
97 default: 142 default:
98 EXPECT_TRUE(false); 143 EXPECT_TRUE(false);
99 } 144 }