diff options
-rw-r--r-- | audio/2.0/default/Android.mk | 4 | ||||
-rw-r--r-- | audio/2.0/default/StreamIn.cpp | 3 | ||||
-rw-r--r-- | audio/2.0/default/StreamOut.cpp | 2 | ||||
-rw-r--r-- | audio/effect/2.0/default/Android.bp | 1 | ||||
-rw-r--r-- | audio/effect/2.0/default/Effect.cpp | 2 |
5 files changed, 7 insertions, 5 deletions
diff --git a/audio/2.0/default/Android.mk b/audio/2.0/default/Android.mk index 8dec4820..aa250778 100644 --- a/audio/2.0/default/Android.mk +++ b/audio/2.0/default/Android.mk | |||
@@ -30,6 +30,8 @@ LOCAL_SRC_FILES := \ | |||
30 | StreamIn.cpp \ | 30 | StreamIn.cpp \ |
31 | StreamOut.cpp \ | 31 | StreamOut.cpp \ |
32 | 32 | ||
33 | LOCAL_CFLAGS := -Wall -Werror | ||
34 | |||
33 | LOCAL_SHARED_LIBRARIES := \ | 35 | LOCAL_SHARED_LIBRARIES := \ |
34 | libbase \ | 36 | libbase \ |
35 | libcutils \ | 37 | libcutils \ |
@@ -65,6 +67,8 @@ LOCAL_PROPRIETARY_MODULE := true | |||
65 | LOCAL_SRC_FILES := \ | 67 | LOCAL_SRC_FILES := \ |
66 | service.cpp | 68 | service.cpp |
67 | 69 | ||
70 | LOCAL_CFLAGS := -Wall -Werror | ||
71 | |||
68 | LOCAL_SHARED_LIBRARIES := \ | 72 | LOCAL_SHARED_LIBRARIES := \ |
69 | libhidlbase \ | 73 | libhidlbase \ |
70 | libhidltransport \ | 74 | libhidltransport \ |
diff --git a/audio/2.0/default/StreamIn.cpp b/audio/2.0/default/StreamIn.cpp index 9c933a92..c074f3c9 100644 --- a/audio/2.0/default/StreamIn.cpp +++ b/audio/2.0/default/StreamIn.cpp | |||
@@ -87,7 +87,6 @@ void ReadThread::doRead() { | |||
87 | } | 87 | } |
88 | ssize_t readResult = mStream->read(mStream, &mBuffer[0], requestedToRead); | 88 | ssize_t readResult = mStream->read(mStream, &mBuffer[0], requestedToRead); |
89 | mStatus.retval = Result::OK; | 89 | mStatus.retval = Result::OK; |
90 | uint64_t read = 0; | ||
91 | if (readResult >= 0) { | 90 | if (readResult >= 0) { |
92 | mStatus.reply.read = readResult; | 91 | mStatus.reply.read = readResult; |
93 | if (!mDataMQ->write(&mBuffer[0], readResult)) { | 92 | if (!mDataMQ->write(&mBuffer[0], readResult)) { |
@@ -326,7 +325,7 @@ Return<void> StreamIn::prepareForReading(uint32_t frameSize, | |||
326 | ThreadInfo threadInfo = {0, 0}; | 325 | ThreadInfo threadInfo = {0, 0}; |
327 | 326 | ||
328 | // Wrap the _hidl_cb to return an error | 327 | // Wrap the _hidl_cb to return an error |
329 | auto sendError = [this, &threadInfo, &_hidl_cb](Result result) { | 328 | auto sendError = [&threadInfo, &_hidl_cb](Result result) { |
330 | _hidl_cb(result, CommandMQ::Descriptor(), DataMQ::Descriptor(), | 329 | _hidl_cb(result, CommandMQ::Descriptor(), DataMQ::Descriptor(), |
331 | StatusMQ::Descriptor(), threadInfo); | 330 | StatusMQ::Descriptor(), threadInfo); |
332 | 331 | ||
diff --git a/audio/2.0/default/StreamOut.cpp b/audio/2.0/default/StreamOut.cpp index 22dcd0c9..0bedc74b 100644 --- a/audio/2.0/default/StreamOut.cpp +++ b/audio/2.0/default/StreamOut.cpp | |||
@@ -302,7 +302,7 @@ Return<void> StreamOut::prepareForWriting(uint32_t frameSize, | |||
302 | ThreadInfo threadInfo = {0, 0}; | 302 | ThreadInfo threadInfo = {0, 0}; |
303 | 303 | ||
304 | // Wrap the _hidl_cb to return an error | 304 | // Wrap the _hidl_cb to return an error |
305 | auto sendError = [this, &threadInfo, &_hidl_cb](Result result) { | 305 | auto sendError = [&threadInfo, &_hidl_cb](Result result) { |
306 | _hidl_cb(result, CommandMQ::Descriptor(), DataMQ::Descriptor(), | 306 | _hidl_cb(result, CommandMQ::Descriptor(), DataMQ::Descriptor(), |
307 | StatusMQ::Descriptor(), threadInfo); | 307 | StatusMQ::Descriptor(), threadInfo); |
308 | 308 | ||
diff --git a/audio/effect/2.0/default/Android.bp b/audio/effect/2.0/default/Android.bp index 79bb8b0d..e1072b46 100644 --- a/audio/effect/2.0/default/Android.bp +++ b/audio/effect/2.0/default/Android.bp | |||
@@ -1,5 +1,6 @@ | |||
1 | cc_library_shared { | 1 | cc_library_shared { |
2 | name: "android.hardware.audio.effect@2.0-impl", | 2 | name: "android.hardware.audio.effect@2.0-impl", |
3 | defaults: ["hidl_defaults"], | ||
3 | vendor: true, | 4 | vendor: true, |
4 | relative_install_path: "hw", | 5 | relative_install_path: "hw", |
5 | srcs: [ | 6 | srcs: [ |
diff --git a/audio/effect/2.0/default/Effect.cpp b/audio/effect/2.0/default/Effect.cpp index 2d36604d..184607e5 100644 --- a/audio/effect/2.0/default/Effect.cpp +++ b/audio/effect/2.0/default/Effect.cpp | |||
@@ -610,10 +610,8 @@ Return<void> Effect::getSupportedAuxChannelsConfigs( | |||
610 | } | 610 | } |
611 | 611 | ||
612 | Return<void> Effect::getAuxChannelsConfig(getAuxChannelsConfig_cb _hidl_cb) { | 612 | Return<void> Effect::getAuxChannelsConfig(getAuxChannelsConfig_cb _hidl_cb) { |
613 | uint32_t halCmd = EFFECT_FEATURE_AUX_CHANNELS; | ||
614 | uint32_t halResult[alignedSizeIn<uint32_t>(sizeof(uint32_t) + sizeof(channel_config_t))]; | 613 | uint32_t halResult[alignedSizeIn<uint32_t>(sizeof(uint32_t) + sizeof(channel_config_t))]; |
615 | memset(halResult, 0, sizeof(halResult)); | 614 | memset(halResult, 0, sizeof(halResult)); |
616 | uint32_t halResultSize = 0; | ||
617 | EffectAuxChannelsConfig result; | 615 | EffectAuxChannelsConfig result; |
618 | Result retval = getCurrentConfigImpl( | 616 | Result retval = getCurrentConfigImpl( |
619 | EFFECT_FEATURE_AUX_CHANNELS, | 617 | EFFECT_FEATURE_AUX_CHANNELS, |