summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'audio/core/2.0/default/include/core/2.0/default/Util.h')
-rw-r--r--audio/core/2.0/default/include/core/2.0/default/Util.h26
1 files changed, 26 insertions, 0 deletions
diff --git a/audio/core/2.0/default/include/core/2.0/default/Util.h b/audio/core/2.0/default/include/core/2.0/default/Util.h
new file mode 100644
index 00000000..1f0e284d
--- /dev/null
+++ b/audio/core/2.0/default/include/core/2.0/default/Util.h
@@ -0,0 +1,26 @@
1/*
2 * Copyright (C) 2018 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16
17#ifndef ANDROID_HARDWARE_AUDIO_V2_0_UTIL_H
18#define ANDROID_HARDWARE_AUDIO_V2_0_UTIL_H
19
20#include <android/hardware/audio/2.0/types.h>
21
22#define AUDIO_HAL_VERSION V2_0
23#include <core/all-versions/default/Util.h>
24#undef AUDIO_HAL_VERSION
25
26#endif // ANDROID_HARDWARE_AUDIO_V2_0_UTIL_H