diff options
Diffstat (limited to 'audio/effect/2.0/vts/functional/ValidateAudioEffectsConfiguration.cpp')
-rw-r--r-- | audio/effect/2.0/vts/functional/ValidateAudioEffectsConfiguration.cpp | 30 |
1 files changed, 30 insertions, 0 deletions
diff --git a/audio/effect/2.0/vts/functional/ValidateAudioEffectsConfiguration.cpp b/audio/effect/2.0/vts/functional/ValidateAudioEffectsConfiguration.cpp new file mode 100644 index 00000000..fdc13474 --- /dev/null +++ b/audio/effect/2.0/vts/functional/ValidateAudioEffectsConfiguration.cpp | |||
@@ -0,0 +1,30 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #include <unistd.h> | ||
18 | |||
19 | #include "utility/ValidateXml.h" | ||
20 | |||
21 | TEST(CheckConfig, audioEffectsConfigurationValidation) { | ||
22 | RecordProperty("description", | ||
23 | "Verify that the effects configuration file is valid according to the schema"); | ||
24 | const char* xmlConfigFile = "/vendor/etc/audio_effects.xml"; | ||
25 | // Not every device uses XML configuration, so only validate | ||
26 | // if the XML configuration actually exists. | ||
27 | if (access(xmlConfigFile, F_OK) == 0) { | ||
28 | ASSERT_VALID_XML(xmlConfigFile, "/data/local/tmp/audio_effects_conf_V2_0.xsd"); | ||
29 | } | ||
30 | } | ||