diff options
Diffstat (limited to 'bluetooth/1.0/default/test/mct_protocol_unittest.cc')
-rw-r--r-- | bluetooth/1.0/default/test/mct_protocol_unittest.cc | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/bluetooth/1.0/default/test/mct_protocol_unittest.cc b/bluetooth/1.0/default/test/mct_protocol_unittest.cc index d45058e2..60dbc880 100644 --- a/bluetooth/1.0/default/test/mct_protocol_unittest.cc +++ b/bluetooth/1.0/default/test/mct_protocol_unittest.cc | |||
@@ -36,8 +36,8 @@ namespace bluetooth { | |||
36 | namespace V1_0 { | 36 | namespace V1_0 { |
37 | namespace implementation { | 37 | namespace implementation { |
38 | 38 | ||
39 | using ::testing::Eq; | ||
40 | using hci::MctProtocol; | 39 | using hci::MctProtocol; |
40 | using ::testing::Eq; | ||
41 | 41 | ||
42 | static char sample_data1[100] = "A point is that which has no part."; | 42 | static char sample_data1[100] = "A point is that which has no part."; |
43 | static char sample_data2[100] = "A line is breadthless length."; | 43 | static char sample_data2[100] = "A line is breadthless length."; |