diff options
Diffstat (limited to 'bluetooth/1.0/default/vendor_interface.h')
-rw-r--r-- | bluetooth/1.0/default/vendor_interface.h | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/bluetooth/1.0/default/vendor_interface.h b/bluetooth/1.0/default/vendor_interface.h index a401ee6e..36f4e1b0 100644 --- a/bluetooth/1.0/default/vendor_interface.h +++ b/bluetooth/1.0/default/vendor_interface.h | |||
@@ -40,9 +40,9 @@ class VendorInterface { | |||
40 | PacketReadCallback event_cb, PacketReadCallback acl_cb, | 40 | PacketReadCallback event_cb, PacketReadCallback acl_cb, |
41 | PacketReadCallback sco_cb); | 41 | PacketReadCallback sco_cb); |
42 | static void Shutdown(); | 42 | static void Shutdown(); |
43 | static VendorInterface *get(); | 43 | static VendorInterface* get(); |
44 | 44 | ||
45 | size_t Send(uint8_t type, const uint8_t *data, size_t length); | 45 | size_t Send(uint8_t type, const uint8_t* data, size_t length); |
46 | 46 | ||
47 | void OnFirmwareConfigured(uint8_t result); | 47 | void OnFirmwareConfigured(uint8_t result); |
48 | 48 | ||
@@ -58,15 +58,15 @@ class VendorInterface { | |||
58 | 58 | ||
59 | void HandleIncomingEvent(const hidl_vec<uint8_t>& hci_packet); | 59 | void HandleIncomingEvent(const hidl_vec<uint8_t>& hci_packet); |
60 | 60 | ||
61 | void *lib_handle_; | 61 | void* lib_handle_; |
62 | bt_vendor_interface_t *lib_interface_; | 62 | bt_vendor_interface_t* lib_interface_; |
63 | async::AsyncFdWatcher fd_watcher_; | 63 | async::AsyncFdWatcher fd_watcher_; |
64 | InitializeCompleteCallback initialize_complete_cb_; | 64 | InitializeCompleteCallback initialize_complete_cb_; |
65 | hci::HciProtocol* hci_; | 65 | hci::HciProtocol* hci_; |
66 | 66 | ||
67 | PacketReadCallback event_cb_; | 67 | PacketReadCallback event_cb_; |
68 | 68 | ||
69 | FirmwareStartupTimer *firmware_startup_timer_; | 69 | FirmwareStartupTimer* firmware_startup_timer_; |
70 | }; | 70 | }; |
71 | 71 | ||
72 | } // namespace implementation | 72 | } // namespace implementation |