diff options
Diffstat (limited to 'boot/1.0/Android.mk')
-rw-r--r-- | boot/1.0/Android.mk | 83 |
1 files changed, 0 insertions, 83 deletions
diff --git a/boot/1.0/Android.mk b/boot/1.0/Android.mk deleted file mode 100644 index 253742b9..00000000 --- a/boot/1.0/Android.mk +++ /dev/null | |||
@@ -1,83 +0,0 @@ | |||
1 | # This file is autogenerated by hidl-gen. Do not edit manually. | ||
2 | |||
3 | LOCAL_PATH := $(call my-dir) | ||
4 | |||
5 | ################################################################################ | ||
6 | |||
7 | include $(CLEAR_VARS) | ||
8 | LOCAL_MODULE := android.hardware.boot-V1.0-java | ||
9 | LOCAL_MODULE_CLASS := JAVA_LIBRARIES | ||
10 | |||
11 | intermediates := $(call local-generated-sources-dir, COMMON) | ||
12 | |||
13 | HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX) | ||
14 | |||
15 | LOCAL_JAVA_LIBRARIES := \ | ||
16 | android.hidl.base-V1.0-java \ | ||
17 | |||
18 | LOCAL_NO_STANDARD_LIBRARIES := true | ||
19 | LOCAL_JAVA_LIBRARIES += core-oj hwbinder | ||
20 | |||
21 | # | ||
22 | # Build types.hal (BoolResult) | ||
23 | # | ||
24 | GEN := $(intermediates)/android/hardware/boot/V1_0/BoolResult.java | ||
25 | $(GEN): $(HIDL) | ||
26 | $(GEN): PRIVATE_HIDL := $(HIDL) | ||
27 | $(GEN): PRIVATE_DEPS := $(LOCAL_PATH)/types.hal | ||
28 | $(GEN): PRIVATE_OUTPUT_DIR := $(intermediates) | ||
29 | $(GEN): PRIVATE_CUSTOM_TOOL = \ | ||
30 | $(PRIVATE_HIDL) -o $(PRIVATE_OUTPUT_DIR) \ | ||
31 | -Ljava \ | ||
32 | -randroid.hardware:hardware/interfaces \ | ||
33 | -randroid.hidl:system/libhidl/transport \ | ||
34 | android.hardware.boot@1.0::types.BoolResult | ||
35 | |||
36 | $(GEN): $(LOCAL_PATH)/types.hal | ||
37 | $(transform-generated-source) | ||
38 | LOCAL_GENERATED_SOURCES += $(GEN) | ||
39 | |||
40 | # | ||
41 | # Build types.hal (CommandResult) | ||
42 | # | ||
43 | GEN := $(intermediates)/android/hardware/boot/V1_0/CommandResult.java | ||
44 | $(GEN): $(HIDL) | ||
45 | $(GEN): PRIVATE_HIDL := $(HIDL) | ||
46 | $(GEN): PRIVATE_DEPS := $(LOCAL_PATH)/types.hal | ||
47 | $(GEN): PRIVATE_OUTPUT_DIR := $(intermediates) | ||
48 | $(GEN): PRIVATE_CUSTOM_TOOL = \ | ||
49 | $(PRIVATE_HIDL) -o $(PRIVATE_OUTPUT_DIR) \ | ||
50 | -Ljava \ | ||
51 | -randroid.hardware:hardware/interfaces \ | ||
52 | -randroid.hidl:system/libhidl/transport \ | ||
53 | android.hardware.boot@1.0::types.CommandResult | ||
54 | |||
55 | $(GEN): $(LOCAL_PATH)/types.hal | ||
56 | $(transform-generated-source) | ||
57 | LOCAL_GENERATED_SOURCES += $(GEN) | ||
58 | |||
59 | # | ||
60 | # Build IBootControl.hal | ||
61 | # | ||
62 | GEN := $(intermediates)/android/hardware/boot/V1_0/IBootControl.java | ||
63 | $(GEN): $(HIDL) | ||
64 | $(GEN): PRIVATE_HIDL := $(HIDL) | ||
65 | $(GEN): PRIVATE_DEPS := $(LOCAL_PATH)/IBootControl.hal | ||
66 | $(GEN): PRIVATE_DEPS += $(LOCAL_PATH)/types.hal | ||
67 | $(GEN): $(LOCAL_PATH)/types.hal | ||
68 | $(GEN): PRIVATE_OUTPUT_DIR := $(intermediates) | ||
69 | $(GEN): PRIVATE_CUSTOM_TOOL = \ | ||
70 | $(PRIVATE_HIDL) -o $(PRIVATE_OUTPUT_DIR) \ | ||
71 | -Ljava \ | ||
72 | -randroid.hardware:hardware/interfaces \ | ||
73 | -randroid.hidl:system/libhidl/transport \ | ||
74 | android.hardware.boot@1.0::IBootControl | ||
75 | |||
76 | $(GEN): $(LOCAL_PATH)/IBootControl.hal | ||
77 | $(transform-generated-source) | ||
78 | LOCAL_GENERATED_SOURCES += $(GEN) | ||
79 | include $(BUILD_JAVA_LIBRARY) | ||
80 | |||
81 | |||
82 | |||
83 | include $(call all-makefiles-under,$(LOCAL_PATH)) | ||