diff options
Diffstat (limited to 'boot/1.0/vts/BootControl.vts')
-rw-r--r-- | boot/1.0/vts/BootControl.vts | 93 |
1 files changed, 93 insertions, 0 deletions
diff --git a/boot/1.0/vts/BootControl.vts b/boot/1.0/vts/BootControl.vts new file mode 100644 index 00000000..384ae509 --- /dev/null +++ b/boot/1.0/vts/BootControl.vts | |||
@@ -0,0 +1,93 @@ | |||
1 | component_class: HAL_HIDL | ||
2 | component_type_version: 1.0 | ||
3 | component_name: "IBootControl" | ||
4 | |||
5 | package: "android.hardware.boot" | ||
6 | |||
7 | import: "android.hardware.boot@1.0::types" | ||
8 | |||
9 | interface: { | ||
10 | api: { | ||
11 | name: "getNumberSlots" | ||
12 | return_type_hidl: { | ||
13 | type: TYPE_SCALAR | ||
14 | scalar_type: "uint32_t" | ||
15 | } | ||
16 | } | ||
17 | |||
18 | api: { | ||
19 | name: "getCurrentSlot" | ||
20 | return_type_hidl: { | ||
21 | type: TYPE_SCALAR | ||
22 | scalar_type: "uint32_t" | ||
23 | } | ||
24 | } | ||
25 | |||
26 | api: { | ||
27 | name: "markBootSuccessful" | ||
28 | return_type_hidl: { | ||
29 | type: TYPE_STRUCT | ||
30 | predefined_type: "::android::hardware::boot::V1_0::CommandResult" | ||
31 | } | ||
32 | } | ||
33 | |||
34 | api: { | ||
35 | name: "setActiveBootSlot" | ||
36 | return_type_hidl: { | ||
37 | type: TYPE_STRUCT | ||
38 | predefined_type: "::android::hardware::boot::V1_0::CommandResult" | ||
39 | } | ||
40 | arg: { | ||
41 | type: TYPE_SCALAR | ||
42 | scalar_type: "uint32_t" | ||
43 | } | ||
44 | } | ||
45 | |||
46 | api: { | ||
47 | name: "setSlotAsUnbootable" | ||
48 | return_type_hidl: { | ||
49 | type: TYPE_STRUCT | ||
50 | predefined_type: "::android::hardware::boot::V1_0::CommandResult" | ||
51 | } | ||
52 | arg: { | ||
53 | type: TYPE_SCALAR | ||
54 | scalar_type: "uint32_t" | ||
55 | } | ||
56 | } | ||
57 | |||
58 | api: { | ||
59 | name: "isSlotBootable" | ||
60 | return_type_hidl: { | ||
61 | type: TYPE_ENUM | ||
62 | predefined_type: "::android::hardware::boot::V1_0::BoolResult" | ||
63 | } | ||
64 | arg: { | ||
65 | type: TYPE_SCALAR | ||
66 | scalar_type: "uint32_t" | ||
67 | } | ||
68 | } | ||
69 | |||
70 | api: { | ||
71 | name: "isSlotMarkedSuccessful" | ||
72 | return_type_hidl: { | ||
73 | type: TYPE_ENUM | ||
74 | predefined_type: "::android::hardware::boot::V1_0::BoolResult" | ||
75 | } | ||
76 | arg: { | ||
77 | type: TYPE_SCALAR | ||
78 | scalar_type: "uint32_t" | ||
79 | } | ||
80 | } | ||
81 | |||
82 | api: { | ||
83 | name: "getSuffix" | ||
84 | return_type_hidl: { | ||
85 | type: TYPE_STRING | ||
86 | } | ||
87 | arg: { | ||
88 | type: TYPE_SCALAR | ||
89 | scalar_type: "uint32_t" | ||
90 | } | ||
91 | } | ||
92 | |||
93 | } | ||