diff options
Diffstat (limited to 'boot/1.0/vts')
-rw-r--r-- | boot/1.0/vts/Android.mk | 9 |
1 files changed, 0 insertions, 9 deletions
diff --git a/boot/1.0/vts/Android.mk b/boot/1.0/vts/Android.mk index f81ff0b4..8a56b274 100644 --- a/boot/1.0/vts/Android.mk +++ b/boot/1.0/vts/Android.mk | |||
@@ -25,11 +25,6 @@ LOCAL_SRC_FILES := \ | |||
25 | BootControl.vts \ | 25 | BootControl.vts \ |
26 | types.vts \ | 26 | types.vts \ |
27 | 27 | ||
28 | LOCAL_C_INCLUDES := \ | ||
29 | android.hardware.boot@1.0\ | ||
30 | system/core/base/include \ | ||
31 | system/core/include \ | ||
32 | |||
33 | LOCAL_SHARED_LIBRARIES += \ | 28 | LOCAL_SHARED_LIBRARIES += \ |
34 | android.hardware.boot@1.0 \ | 29 | android.hardware.boot@1.0 \ |
35 | libbase \ | 30 | libbase \ |
@@ -45,10 +40,6 @@ LOCAL_SHARED_LIBRARIES += \ | |||
45 | libvts_measurement \ | 40 | libvts_measurement \ |
46 | libvts_multidevice_proto \ | 41 | libvts_multidevice_proto \ |
47 | 42 | ||
48 | LOCAL_CFLAGS += -DENABLE_TREBLE | ||
49 | |||
50 | LOCAL_STATIC_LIBRARIES := \ | ||
51 | |||
52 | LOCAL_PROTOC_OPTIMIZE_TYPE := full | 43 | LOCAL_PROTOC_OPTIMIZE_TYPE := full |
53 | 44 | ||
54 | LOCAL_MULTILIB := both | 45 | LOCAL_MULTILIB := both |