diff options
Diffstat (limited to 'broadcastradio/1.2/default/resources.h')
-rw-r--r-- | broadcastradio/1.2/default/resources.h | 46 |
1 files changed, 46 insertions, 0 deletions
diff --git a/broadcastradio/1.2/default/resources.h b/broadcastradio/1.2/default/resources.h new file mode 100644 index 00000000..b383c278 --- /dev/null +++ b/broadcastradio/1.2/default/resources.h | |||
@@ -0,0 +1,46 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | #ifndef ANDROID_HARDWARE_BROADCASTRADIO_V1_2_RESOURCES_H | ||
17 | #define ANDROID_HARDWARE_BROADCASTRADIO_V1_2_RESOURCES_H | ||
18 | |||
19 | namespace android { | ||
20 | namespace hardware { | ||
21 | namespace broadcastradio { | ||
22 | namespace V1_2 { | ||
23 | namespace implementation { | ||
24 | namespace resources { | ||
25 | |||
26 | constexpr int32_t demoPngId = 123456; | ||
27 | constexpr uint8_t demoPng[] = { | ||
28 | 0x89, 0x50, 0x4e, 0x47, 0x0d, 0x0a, 0x1a, 0x0a, 0x00, 0x00, 0x00, 0x0d, 0x49, 0x48, 0x44, | ||
29 | 0x52, 0x00, 0x00, 0x00, 0x40, 0x00, 0x00, 0x00, 0x40, 0x08, 0x02, 0x00, 0x00, 0x00, 0x25, | ||
30 | 0x0b, 0xe6, 0x89, 0x00, 0x00, 0x00, 0x5d, 0x49, 0x44, 0x41, 0x54, 0x68, 0xde, 0xed, 0xd9, | ||
31 | 0xc1, 0x09, 0x00, 0x30, 0x08, 0x04, 0xc1, 0x33, 0xfd, 0xf7, 0x6c, 0x6a, 0xc8, 0x23, 0x04, | ||
32 | 0xc9, 0x6c, 0x01, 0xc2, 0x20, 0xbe, 0x4c, 0x86, 0x57, 0x49, 0xba, 0xfb, 0xd6, 0xf4, 0xba, | ||
33 | 0x3e, 0x7f, 0x4d, 0xdf, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, | ||
34 | 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0xc0, 0x8f, 0x00, 0xbd, 0xce, 0x7f, | ||
35 | 0xc0, 0x11, 0x03, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, | ||
36 | 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0xe8, 0xb8, 0x0d, 0x32, 0xd4, 0x0c, 0x77, 0xbd, | ||
37 | 0xfb, 0xc1, 0xce, 0x00, 0x00, 0x00, 0x00, 0x49, 0x45, 0x4e, 0x44, 0xae, 0x42, 0x60, 0x82}; | ||
38 | |||
39 | } // namespace resources | ||
40 | } // namespace implementation | ||
41 | } // namespace V1_2 | ||
42 | } // namespace broadcastradio | ||
43 | } // namespace hardware | ||
44 | } // namespace android | ||
45 | |||
46 | #endif // ANDROID_HARDWARE_BROADCASTRADIO_V1_2_RESOURCES_H | ||