diff options
Diffstat (limited to 'cas/1.0/default/MediaCasService.h')
-rw-r--r-- | cas/1.0/default/MediaCasService.h | 64 |
1 files changed, 64 insertions, 0 deletions
diff --git a/cas/1.0/default/MediaCasService.h b/cas/1.0/default/MediaCasService.h new file mode 100644 index 00000000..77ddac60 --- /dev/null +++ b/cas/1.0/default/MediaCasService.h | |||
@@ -0,0 +1,64 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef ANDROID_HARDWARE_CAS_V1_0_MEDIA_CAS_SERVICE_H_ | ||
18 | #define ANDROID_HARDWARE_CAS_V1_0_MEDIA_CAS_SERVICE_H_ | ||
19 | |||
20 | #include <android/hardware/cas/1.0/IMediaCasService.h> | ||
21 | |||
22 | #include "FactoryLoader.h" | ||
23 | |||
24 | namespace android { | ||
25 | struct CasFactory; | ||
26 | struct DescramblerFactory; | ||
27 | namespace hardware { | ||
28 | namespace cas { | ||
29 | namespace V1_0 { | ||
30 | namespace implementation { | ||
31 | |||
32 | class MediaCasService : public IMediaCasService { | ||
33 | public: | ||
34 | MediaCasService(); | ||
35 | |||
36 | virtual Return<void> enumeratePlugins( | ||
37 | enumeratePlugins_cb _hidl_cb) override; | ||
38 | |||
39 | virtual Return<bool> isSystemIdSupported( | ||
40 | int32_t CA_system_id) override; | ||
41 | |||
42 | virtual Return<sp<ICas>> createPlugin( | ||
43 | int32_t CA_system_id, const sp<ICasListener>& listener) override; | ||
44 | |||
45 | virtual Return<bool> isDescramblerSupported( | ||
46 | int32_t CA_system_id) override; | ||
47 | |||
48 | virtual Return<sp<IDescramblerBase>> createDescrambler( | ||
49 | int32_t CA_system_id) override; | ||
50 | |||
51 | private: | ||
52 | FactoryLoader<CasFactory> mCasLoader; | ||
53 | FactoryLoader<DescramblerFactory> mDescramblerLoader; | ||
54 | |||
55 | virtual ~MediaCasService(); | ||
56 | }; | ||
57 | |||
58 | } // namespace implementation | ||
59 | } // namespace V1_0 | ||
60 | } // namespace cas | ||
61 | } // namespace hardware | ||
62 | } // namespace android | ||
63 | |||
64 | #endif // ANDROID_HARDWARE_CAS_V1_0_MEDIA_CAS_SERVICE_H_ | ||