diff options
Diffstat (limited to 'configstore/1.1/default/SurfaceFlingerConfigs.cpp')
-rw-r--r-- | configstore/1.1/default/SurfaceFlingerConfigs.cpp | 151 |
1 files changed, 151 insertions, 0 deletions
diff --git a/configstore/1.1/default/SurfaceFlingerConfigs.cpp b/configstore/1.1/default/SurfaceFlingerConfigs.cpp new file mode 100644 index 00000000..5a040f2a --- /dev/null +++ b/configstore/1.1/default/SurfaceFlingerConfigs.cpp | |||
@@ -0,0 +1,151 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.1 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.1 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #include "SurfaceFlingerConfigs.h" | ||
18 | |||
19 | namespace android { | ||
20 | namespace hardware { | ||
21 | namespace configstore { | ||
22 | namespace V1_1 { | ||
23 | namespace implementation { | ||
24 | |||
25 | // Methods from ::android::hardware::configstore::V1_0::ISurfaceFlingerConfigs | ||
26 | // follow. | ||
27 | Return<void> SurfaceFlingerConfigs::vsyncEventPhaseOffsetNs(vsyncEventPhaseOffsetNs_cb _hidl_cb) { | ||
28 | #ifdef VSYNC_EVENT_PHASE_OFFSET_NS | ||
29 | _hidl_cb({true, VSYNC_EVENT_PHASE_OFFSET_NS}); | ||
30 | #else | ||
31 | _hidl_cb({false, 0}); | ||
32 | #endif | ||
33 | return Void(); | ||
34 | } | ||
35 | |||
36 | Return<void> SurfaceFlingerConfigs::vsyncSfEventPhaseOffsetNs(vsyncEventPhaseOffsetNs_cb _hidl_cb) { | ||
37 | #ifdef SF_VSYNC_EVENT_PHASE_OFFSET_NS | ||
38 | _hidl_cb({true, SF_VSYNC_EVENT_PHASE_OFFSET_NS}); | ||
39 | #else | ||
40 | _hidl_cb({false, 0}); | ||
41 | #endif | ||
42 | return Void(); | ||
43 | } | ||
44 | |||
45 | Return<void> SurfaceFlingerConfigs::useContextPriority(useContextPriority_cb _hidl_cb) { | ||
46 | #ifdef USE_CONTEXT_PRIORITY | ||
47 | _hidl_cb({true, USE_CONTEXT_PRIORITY}); | ||
48 | #else | ||
49 | _hidl_cb({false, false}); | ||
50 | #endif | ||
51 | return Void(); | ||
52 | } | ||
53 | |||
54 | Return<void> SurfaceFlingerConfigs::maxFrameBufferAcquiredBuffers( | ||
55 | maxFrameBufferAcquiredBuffers_cb _hidl_cb) { | ||
56 | #ifdef NUM_FRAMEBUFFER_SURFACE_BUFFERS | ||
57 | _hidl_cb({true, NUM_FRAMEBUFFER_SURFACE_BUFFERS}); | ||
58 | #else | ||
59 | _hidl_cb({false, 0}); | ||
60 | #endif | ||
61 | return Void(); | ||
62 | } | ||
63 | |||
64 | Return<void> SurfaceFlingerConfigs::hasWideColorDisplay(hasWideColorDisplay_cb _hidl_cb) { | ||
65 | bool value = false; | ||
66 | #ifdef HAS_WIDE_COLOR_DISPLAY | ||
67 | value = true; | ||
68 | #endif | ||
69 | _hidl_cb({true, value}); | ||
70 | return Void(); | ||
71 | } | ||
72 | |||
73 | Return<void> SurfaceFlingerConfigs::hasSyncFramework(hasSyncFramework_cb _hidl_cb) { | ||
74 | bool value = true; | ||
75 | #ifdef RUNNING_WITHOUT_SYNC_FRAMEWORK | ||
76 | value = false; | ||
77 | #endif | ||
78 | _hidl_cb({true, value}); | ||
79 | return Void(); | ||
80 | } | ||
81 | |||
82 | Return<void> SurfaceFlingerConfigs::hasHDRDisplay(hasHDRDisplay_cb _hidl_cb) { | ||
83 | bool value = false; | ||
84 | #ifdef HAS_HDR_DISPLAY | ||
85 | value = true; | ||
86 | #endif | ||
87 | _hidl_cb({true, value}); | ||
88 | return Void(); | ||
89 | } | ||
90 | |||
91 | Return<void> SurfaceFlingerConfigs::presentTimeOffsetFromVSyncNs( | ||
92 | presentTimeOffsetFromVSyncNs_cb _hidl_cb) { | ||
93 | #ifdef PRESENT_TIME_OFFSET_FROM_VSYNC_NS | ||
94 | _hidl_cb({true, PRESENT_TIME_OFFSET_FROM_VSYNC_NS}); | ||
95 | #else | ||
96 | _hidl_cb({false, 0}); | ||
97 | #endif | ||
98 | return Void(); | ||
99 | } | ||
100 | |||
101 | Return<void> SurfaceFlingerConfigs::useHwcForRGBtoYUV(useHwcForRGBtoYUV_cb _hidl_cb) { | ||
102 | bool value = false; | ||
103 | #ifdef FORCE_HWC_COPY_FOR_VIRTUAL_DISPLAYS | ||
104 | value = true; | ||
105 | #endif | ||
106 | _hidl_cb({true, value}); | ||
107 | return Void(); | ||
108 | } | ||
109 | |||
110 | Return<void> SurfaceFlingerConfigs::maxVirtualDisplaySize(maxVirtualDisplaySize_cb _hidl_cb) { | ||
111 | uint64_t maxSize = 0; | ||
112 | #ifdef MAX_VIRTUAL_DISPLAY_DIMENSION | ||
113 | maxSize = MAX_VIRTUAL_DISPLAY_DIMENSION; | ||
114 | _hidl_cb({true, maxSize}); | ||
115 | #else | ||
116 | _hidl_cb({false, maxSize}); | ||
117 | #endif | ||
118 | return Void(); | ||
119 | } | ||
120 | |||
121 | Return<void> SurfaceFlingerConfigs::useVrFlinger(useVrFlinger_cb _hidl_cb) { | ||
122 | bool value = false; | ||
123 | bool specified = false; | ||
124 | #ifdef USE_VR_FLINGER | ||
125 | value = true; | ||
126 | specified = true; | ||
127 | #endif | ||
128 | _hidl_cb({specified, value}); | ||
129 | return Void(); | ||
130 | } | ||
131 | |||
132 | Return<void> SurfaceFlingerConfigs::startGraphicsAllocatorService( | ||
133 | startGraphicsAllocatorService_cb _hidl_cb) { | ||
134 | bool value = false; | ||
135 | #ifdef START_GRAPHICS_ALLOCATOR_SERVICE | ||
136 | value = true; | ||
137 | #endif | ||
138 | _hidl_cb({true, value}); | ||
139 | return Void(); | ||
140 | } | ||
141 | |||
142 | // Methods from ::android::hardware::configstore::V1_1::ISurfaceFlingerConfigs | ||
143 | // follow. | ||
144 | |||
145 | // Methods from ::android::hidl::base::V1_0::IBase follow. | ||
146 | |||
147 | } // namespace implementation | ||
148 | } // namespace V1_1 | ||
149 | } // namespace configstore | ||
150 | } // namespace hardware | ||
151 | } // namespace android | ||