diff options
Diffstat (limited to 'configstore/1.1/default/service.cpp')
-rw-r--r-- | configstore/1.1/default/service.cpp | 46 |
1 files changed, 46 insertions, 0 deletions
diff --git a/configstore/1.1/default/service.cpp b/configstore/1.1/default/service.cpp new file mode 100644 index 00000000..535e0cdd --- /dev/null +++ b/configstore/1.1/default/service.cpp | |||
@@ -0,0 +1,46 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.1 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.1 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #define LOG_TAG "android.hardware.configstore@1.1-service" | ||
18 | |||
19 | #include <android/hardware/configstore/1.1/ISurfaceFlingerConfigs.h> | ||
20 | #include <hidl/HidlTransportSupport.h> | ||
21 | #include <hwminijail/HardwareMinijail.h> | ||
22 | |||
23 | #include "SurfaceFlingerConfigs.h" | ||
24 | |||
25 | using android::hardware::configureRpcThreadpool; | ||
26 | using android::hardware::joinRpcThreadpool; | ||
27 | using android::hardware::configstore::V1_1::ISurfaceFlingerConfigs; | ||
28 | using android::hardware::configstore::V1_1::implementation::SurfaceFlingerConfigs; | ||
29 | using android::hardware::SetupMinijail; | ||
30 | using android::sp; | ||
31 | using android::status_t; | ||
32 | using android::OK; | ||
33 | |||
34 | int main() { | ||
35 | configureRpcThreadpool(10, true); | ||
36 | |||
37 | SetupMinijail("/vendor/etc/seccomp_policy/configstore@1.1.policy"); | ||
38 | |||
39 | sp<ISurfaceFlingerConfigs> surfaceFlingerConfigs = new SurfaceFlingerConfigs; | ||
40 | status_t status = surfaceFlingerConfigs->registerAsService(); | ||
41 | LOG_ALWAYS_FATAL_IF(status != OK, "Could not register ISurfaceFlingerConfigs"); | ||
42 | |||
43 | // other interface registration comes here | ||
44 | joinRpcThreadpool(); | ||
45 | return 0; | ||
46 | } | ||