diff options
Diffstat (limited to 'configstore/1.1/vts/functional/VtsHalConfigstoreV1_1TargetTest.cpp')
-rw-r--r-- | configstore/1.1/vts/functional/VtsHalConfigstoreV1_1TargetTest.cpp | 55 |
1 files changed, 0 insertions, 55 deletions
diff --git a/configstore/1.1/vts/functional/VtsHalConfigstoreV1_1TargetTest.cpp b/configstore/1.1/vts/functional/VtsHalConfigstoreV1_1TargetTest.cpp deleted file mode 100644 index bd3da4c4..00000000 --- a/configstore/1.1/vts/functional/VtsHalConfigstoreV1_1TargetTest.cpp +++ /dev/null | |||
@@ -1,55 +0,0 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #define LOG_TAG "ConfigstoreHidlHalTest" | ||
18 | |||
19 | #include <VtsHalHidlTargetTestBase.h> | ||
20 | #include <android-base/logging.h> | ||
21 | #include <android/hardware/configstore/1.0/types.h> | ||
22 | #include <android/hardware/configstore/1.1/ISurfaceFlingerConfigs.h> | ||
23 | #include <unistd.h> | ||
24 | |||
25 | using ::android::hardware::configstore::V1_1::ISurfaceFlingerConfigs; | ||
26 | using ::android::sp; | ||
27 | |||
28 | #define ASSERT_OK(ret) ASSERT_TRUE(ret.isOk()) | ||
29 | #define EXPECT_OK(ret) EXPECT_TRUE(ret.isOk()) | ||
30 | |||
31 | class ConfigstoreHidlTest : public ::testing::VtsHalHidlTargetTestBase { | ||
32 | public: | ||
33 | sp<ISurfaceFlingerConfigs> sfConfigs; | ||
34 | |||
35 | virtual void SetUp() override { | ||
36 | sfConfigs = ::testing::VtsHalHidlTargetTestBase::getService<ISurfaceFlingerConfigs>(); | ||
37 | ASSERT_NE(sfConfigs, nullptr); | ||
38 | } | ||
39 | |||
40 | virtual void TearDown() override {} | ||
41 | }; | ||
42 | |||
43 | /** | ||
44 | * Placeholder testcase. | ||
45 | */ | ||
46 | TEST_F(ConfigstoreHidlTest, Test) { | ||
47 | ASSERT_TRUE(true); | ||
48 | } | ||
49 | |||
50 | int main(int argc, char** argv) { | ||
51 | ::testing::InitGoogleTest(&argc, argv); | ||
52 | int status = RUN_ALL_TESTS(); | ||
53 | LOG(INFO) << "Test result = " << status; | ||
54 | return status; | ||
55 | } | ||