diff options
Diffstat (limited to 'ir/1.0/vts/functional/Android.bp')
-rw-r--r-- | ir/1.0/vts/functional/Android.bp | 40 |
1 files changed, 40 insertions, 0 deletions
diff --git a/ir/1.0/vts/functional/Android.bp b/ir/1.0/vts/functional/Android.bp new file mode 100644 index 00000000..c5265de4 --- /dev/null +++ b/ir/1.0/vts/functional/Android.bp | |||
@@ -0,0 +1,40 @@ | |||
1 | // | ||
2 | // Copyright (C) 2016 The Android Open Source Project | ||
3 | // | ||
4 | // Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | // you may not use this file except in compliance with the License. | ||
6 | // You may obtain a copy of the License at | ||
7 | // | ||
8 | // http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | // | ||
10 | // Unless required by applicable law or agreed to in writing, software | ||
11 | // distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | // WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | // See the License for the specific language governing permissions and | ||
14 | // limitations under the License. | ||
15 | // | ||
16 | |||
17 | cc_test { | ||
18 | name: "ir_hidl_hal_test", | ||
19 | gtest: true, | ||
20 | srcs: ["ir_hidl_hal_test.cpp"], | ||
21 | shared_libs: [ | ||
22 | "libbase", | ||
23 | "liblog", | ||
24 | "libcutils", | ||
25 | "libhidlbase", | ||
26 | "libhidltransport", | ||
27 | "libhwbinder", | ||
28 | "libutils", | ||
29 | "android.hardware.ir@1.0", | ||
30 | ], | ||
31 | static_libs: ["libgtest"], | ||
32 | cflags: [ | ||
33 | "--coverage", | ||
34 | "-O0", | ||
35 | "-g", | ||
36 | ], | ||
37 | ldflags: [ | ||
38 | "--coverage" | ||
39 | ] | ||
40 | } | ||