summaryrefslogtreecommitdiffstats
path: root/ir
diff options
context:
space:
mode:
Diffstat (limited to 'ir')
-rw-r--r--ir/1.0/default/android.hardware.ir@1.0-service.rc4
1 files changed, 2 insertions, 2 deletions
diff --git a/ir/1.0/default/android.hardware.ir@1.0-service.rc b/ir/1.0/default/android.hardware.ir@1.0-service.rc
index 47f34fed..0d069671 100644
--- a/ir/1.0/default/android.hardware.ir@1.0-service.rc
+++ b/ir/1.0/default/android.hardware.ir@1.0-service.rc
@@ -1,4 +1,4 @@
1service ir-hal-1-0 /vendor/bin/hw/android.hardware.ir@1.0-service 1service vendor.ir-hal-1-0 /vendor/bin/hw/android.hardware.ir@1.0-service
2 class hal 2 class hal
3 user system 3 user system
4 group system \ No newline at end of file 4 group system