diff options
Diffstat (limited to 'light/2.0/default/Android.mk')
-rw-r--r-- | light/2.0/default/Android.mk | 48 |
1 files changed, 0 insertions, 48 deletions
diff --git a/light/2.0/default/Android.mk b/light/2.0/default/Android.mk deleted file mode 100644 index da75e1a6..00000000 --- a/light/2.0/default/Android.mk +++ /dev/null | |||
@@ -1,48 +0,0 @@ | |||
1 | LOCAL_PATH := $(call my-dir) | ||
2 | |||
3 | include $(CLEAR_VARS) | ||
4 | LOCAL_MODULE := android.hardware.light@2.0-impl | ||
5 | LOCAL_PROPRIETARY_MODULE := true | ||
6 | LOCAL_MODULE_RELATIVE_PATH := hw | ||
7 | LOCAL_SRC_FILES := \ | ||
8 | Light.cpp \ | ||
9 | |||
10 | LOCAL_CFLAGS := -Wall -Werror | ||
11 | |||
12 | LOCAL_SHARED_LIBRARIES := \ | ||
13 | libhidlbase \ | ||
14 | libhidltransport \ | ||
15 | libutils \ | ||
16 | liblog \ | ||
17 | libcutils \ | ||
18 | libhardware \ | ||
19 | libbase \ | ||
20 | libcutils \ | ||
21 | android.hardware.light@2.0 \ | ||
22 | |||
23 | include $(BUILD_SHARED_LIBRARY) | ||
24 | |||
25 | include $(CLEAR_VARS) | ||
26 | LOCAL_MODULE_RELATIVE_PATH := hw | ||
27 | LOCAL_PROPRIETARY_MODULE := true | ||
28 | LOCAL_MODULE := android.hardware.light@2.0-service | ||
29 | LOCAL_INIT_RC := android.hardware.light@2.0-service.rc | ||
30 | LOCAL_SRC_FILES := \ | ||
31 | service.cpp \ | ||
32 | |||
33 | LOCAL_CFLAGS := -Wall -Werror | ||
34 | |||
35 | LOCAL_SHARED_LIBRARIES := \ | ||
36 | liblog \ | ||
37 | libcutils \ | ||
38 | libdl \ | ||
39 | libbase \ | ||
40 | libutils \ | ||
41 | libhardware \ | ||
42 | |||
43 | LOCAL_SHARED_LIBRARIES += \ | ||
44 | libhidlbase \ | ||
45 | libhidltransport \ | ||
46 | android.hardware.light@2.0 \ | ||
47 | |||
48 | include $(BUILD_EXECUTABLE) | ||