diff options
Diffstat (limited to 'light/utils/Android.bp')
-rw-r--r-- | light/utils/Android.bp | 30 |
1 files changed, 30 insertions, 0 deletions
diff --git a/light/utils/Android.bp b/light/utils/Android.bp new file mode 100644 index 00000000..ebcbfa27 --- /dev/null +++ b/light/utils/Android.bp | |||
@@ -0,0 +1,30 @@ | |||
1 | // | ||
2 | // Copyright (C) 2017 The Android Open Source Project | ||
3 | // | ||
4 | // Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | // you may not use this file except in compliance with the License. | ||
6 | // You may obtain a copy of the License at | ||
7 | // | ||
8 | // http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | // | ||
10 | // Unless required by applicable law or agreed to in writing, software | ||
11 | // distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | // WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | // See the License for the specific language governing permissions and | ||
14 | // limitations under the License. | ||
15 | // | ||
16 | |||
17 | // Turns off the screen. | ||
18 | // Canonical usage is for init (which can't talk to hals directly). | ||
19 | cc_binary { | ||
20 | name: "blank_screen", | ||
21 | init_rc: ["blank_screen.rc"], | ||
22 | srcs: ["main.cpp"], | ||
23 | shared_libs: [ | ||
24 | "android.hardware.light@2.0", | ||
25 | "libbase", | ||
26 | "libhidlbase", | ||
27 | "libhidltransport", | ||
28 | "libutils", | ||
29 | ], | ||
30 | } | ||