diff options
Diffstat (limited to 'radio/1.1/vts/functional/radio_hidl_hal_utils_v1_1.h')
-rw-r--r-- | radio/1.1/vts/functional/radio_hidl_hal_utils_v1_1.h | 8 |
1 files changed, 7 insertions, 1 deletions
diff --git a/radio/1.1/vts/functional/radio_hidl_hal_utils_v1_1.h b/radio/1.1/vts/functional/radio_hidl_hal_utils_v1_1.h index 36d15c75..925f4fc8 100644 --- a/radio/1.1/vts/functional/radio_hidl_hal_utils_v1_1.h +++ b/radio/1.1/vts/functional/radio_hidl_hal_utils_v1_1.h | |||
@@ -558,11 +558,17 @@ class RadioHidlTest_v1_1 : public ::testing::VtsHalHidlTargetTestBase { | |||
558 | std::condition_variable cv; | 558 | std::condition_variable cv; |
559 | int count; | 559 | int count; |
560 | 560 | ||
561 | /* Serial number for radio request */ | ||
562 | int serial; | ||
563 | |||
564 | /* Update Sim Card Status */ | ||
565 | void updateSimCardStatus(); | ||
566 | |||
561 | public: | 567 | public: |
562 | virtual void SetUp() override; | 568 | virtual void SetUp() override; |
563 | 569 | ||
564 | /* Used as a mechanism to inform the test about data/event callback */ | 570 | /* Used as a mechanism to inform the test about data/event callback */ |
565 | void notify(); | 571 | void notify(int receivedSerial); |
566 | 572 | ||
567 | /* Test code calls this function to wait for response */ | 573 | /* Test code calls this function to wait for response */ |
568 | std::cv_status wait(int sec = TIMEOUT_PERIOD); | 574 | std::cv_status wait(int sec = TIMEOUT_PERIOD); |