diff options
Diffstat (limited to 'wifi/1.2/IWifiChip.hal')
-rw-r--r-- | wifi/1.2/IWifiChip.hal | 27 |
1 files changed, 27 insertions, 0 deletions
diff --git a/wifi/1.2/IWifiChip.hal b/wifi/1.2/IWifiChip.hal new file mode 100644 index 00000000..72cbf811 --- /dev/null +++ b/wifi/1.2/IWifiChip.hal | |||
@@ -0,0 +1,27 @@ | |||
1 | /* | ||
2 | * Copyright 2017 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | package android.hardware.wifi@1.2; | ||
18 | |||
19 | import @1.1::IWifiChip; | ||
20 | |||
21 | /** | ||
22 | * Interface that represents a chip that must be configured as a single unit. | ||
23 | * The HAL/driver/firmware will be responsible for determining which phy is used | ||
24 | * to perform operations like NAN, RTT, etc. | ||
25 | */ | ||
26 | interface IWifiChip extends @1.1::IWifiChip { | ||
27 | }; | ||