diff options
Diffstat (limited to 'wifi/1.2/default/wifi_feature_flags.h')
-rw-r--r-- | wifi/1.2/default/wifi_feature_flags.h | 41 |
1 files changed, 41 insertions, 0 deletions
diff --git a/wifi/1.2/default/wifi_feature_flags.h b/wifi/1.2/default/wifi_feature_flags.h new file mode 100644 index 00000000..c692cd93 --- /dev/null +++ b/wifi/1.2/default/wifi_feature_flags.h | |||
@@ -0,0 +1,41 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2016 The Android Open Source Project | ||
3 | * | ||
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | * you may not use this file except in compliance with the License. | ||
6 | * You may obtain a copy of the License at | ||
7 | * | ||
8 | * http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | * | ||
10 | * Unless required by applicable law or agreed to in writing, software | ||
11 | * distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | * See the License for the specific language governing permissions and | ||
14 | * limitations under the License. | ||
15 | */ | ||
16 | |||
17 | #ifndef WIFI_FEATURE_FLAGS_H_ | ||
18 | #define WIFI_FEATURE_FLAGS_H_ | ||
19 | |||
20 | namespace android { | ||
21 | namespace hardware { | ||
22 | namespace wifi { | ||
23 | namespace V1_2 { | ||
24 | namespace implementation { | ||
25 | |||
26 | class WifiFeatureFlags { | ||
27 | public: | ||
28 | #ifdef WIFI_HIDL_FEATURE_AWARE | ||
29 | static const bool wifiHidlFeatureAware = true; | ||
30 | #else | ||
31 | static const bool wifiHidlFeatureAware = false; | ||
32 | #endif // WIFI_HIDL_FEATURE_AWARE | ||
33 | }; | ||
34 | |||
35 | } // namespace implementation | ||
36 | } // namespace V1_2 | ||
37 | } // namespace wifi | ||
38 | } // namespace hardware | ||
39 | } // namespace android | ||
40 | |||
41 | #endif // WIFI_FEATURE_FLAGS_H_ | ||