diff options
Diffstat (limited to 'wifi/1.2/default/wifi_legacy_hal.cpp')
-rw-r--r-- | wifi/1.2/default/wifi_legacy_hal.cpp | 4 |
1 files changed, 0 insertions, 4 deletions
diff --git a/wifi/1.2/default/wifi_legacy_hal.cpp b/wifi/1.2/default/wifi_legacy_hal.cpp index c314e645..375204c7 100644 --- a/wifi/1.2/default/wifi_legacy_hal.cpp +++ b/wifi/1.2/default/wifi_legacy_hal.cpp | |||
@@ -494,10 +494,6 @@ wifi_error WifiLegacyHal::setPacketFilter(const std::string& iface_name, | |||
494 | 494 | ||
495 | std::pair<wifi_error, std::vector<uint8_t>> | 495 | std::pair<wifi_error, std::vector<uint8_t>> |
496 | WifiLegacyHal::readApfPacketFilterData(const std::string& iface_name) { | 496 | WifiLegacyHal::readApfPacketFilterData(const std::string& iface_name) { |
497 | if (global_func_table_.wifi_read_packet_filter == nullptr) { | ||
498 | return {WIFI_ERROR_NOT_SUPPORTED, {}}; | ||
499 | } | ||
500 | |||
501 | PacketFilterCapabilities caps; | 497 | PacketFilterCapabilities caps; |
502 | wifi_error status = global_func_table_.wifi_get_packet_filter_capabilities( | 498 | wifi_error status = global_func_table_.wifi_get_packet_filter_capabilities( |
503 | getIfaceHandle(iface_name), &caps.version, &caps.max_len); | 499 | getIfaceHandle(iface_name), &caps.version, &caps.max_len); |