summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* rename BUILT_SYSTEM_{COMPATIBILITY_,}MATRIXandroid-wear-p-preview-2android-o-mr1-iot-release-1.0.0Steven Moreland2018-05-011-1/+1
* Remove early checks on manifest.Steven Moreland2018-05-011-14/+0
* Restore kernel requirements for frozen matrices.Yifan Hong2018-04-303-58/+59
* Add 4.14.0 kernel to all matrices.Yifan Hong2018-04-301-6/+23
* Merge "HWC2On1Adapter: Fix fd leak in Layer::dump"android-build-prod (mdb)2018-04-271-2/+1
|\
| * HWC2On1Adapter: Fix fd leak in Layer::dumpDan Stoza2018-04-261-2/+1
* | Merge "Replace hidl_enum_{iterator -> range}."android-build-prod (mdb)2018-04-272-2/+2
|\ \ | |/ |/|
| * Replace hidl_enum_{iterator -> range}.Steven Moreland2018-04-252-2/+2
* | Merge "graphics: add libhwc2on{1,fb}adapter"Dan Stoza2018-04-269-0/+4647
|\ \ | |/ |/|
| * graphics: add libhwc2on{1,fb}adapterChia-I Wu2018-03-309-0/+4647
* | Merge "Audio: setParam improve status_t to Result consistency"Kevin Rocard2018-04-234-40/+44
|\ \
| * | Audio: setParam improve status_t to Result consistencyKevin Rocard2018-04-204-40/+44
* | | Merge "Mark configstore-utils as double_loadable"Treehugger Robot2018-04-201-0/+1
|\ \ \
| * | | Mark configstore-utils as double_loadableJiyong Park2018-04-171-0/+1
* | | | Sim Status Present VTSsqian2018-04-2023-375/+484
* | | | health 2.0: fix typo in READMEPhong Tran2018-04-191-1/+1
* | | | Merge changes from topic "nnapi-aosp-sync"Michael Butler2018-04-1828-1377/+3164
|\ \ \ \ | |/ / / |/| | |
| * | | NNAPI: Add execution preference to prepareModel (HAL)Michael Butler2018-04-185-10/+60
| * | | Sync NNAPI Operand and Operation documentation fixesMichael Butler2018-04-184-413/+710
| * | | Fix the spec for TENSOR_QUANT8_ASYMM to match our validation.Miao Wang2018-04-182-2/+2
| * | | Fix the NNAPI HAL documentation about ADD and MULMiao Wang2018-04-182-1/+3
| * | | NN validation testsMichael Butler2018-04-1823-1126/+2392
| * | | Add validation tests for consistency of model inputs and outputs.David Gross2018-04-181-0/+163
| * | | Disable arm32 asan for VtsHalNeuralnetworksV1_1TargetTestPirama Arumuga Nainar2018-04-171-0/+9
* | | | Radio Sap 1.2 default implementationsqian2018-04-169-0/+1471
|/ / /
* | | Fix Radio response/indication 1.2android-o-mr1-iot-preview-8sqian2018-04-125-128/+200
* | | Merge "Add a Test for RadioBandMode to Ensure Auto Mode"nharold2018-04-123-2/+36
|\ \ \
| * | | Add a Test for RadioBandMode to Ensure Auto ModeNathan Harold2018-04-113-2/+36
| |/ /
* / / Fix documentation.David Gross2018-04-125-7/+12
|/ /
* | Merge "Update RegState for new CellIdentity types"Treehugger Robot2018-04-106-1/+211
|\ \
| * | Update RegState for new CellIdentity typesEric Schwarzenbach2018-03-306-1/+211
* | | Add defaultSysCodePowerState in types.hal in NFC 1.1Ruchi Kandoi2018-04-041-0/+3
* | | Merge "secure_element: VTS: Remove MANAGE_CHANNEL commands in transmit"Treehugger Robot2018-03-301-35/+13
|\ \ \
| * | | secure_element: VTS: Remove MANAGE_CHANNEL commands in transmitRuchi Kandoi2018-03-291-35/+13
* | | | Merge changes from topic "check_unused_hals"Yifan Hong2018-03-302-13/+53
|\ \ \ \ | |_|_|/ |/| | |
| * | | matrix: ENFORCE_NO_UNUSED_HALSYifan Hong2018-03-291-0/+8
| * | | matrix: generalize case for LOCAL_WARN_REQUIRED_HALSYifan Hong2018-03-292-6/+34
| * | | matrix: IGNORE_TARGET_FCM_VERSION -> VINTF_*Yifan Hong2018-03-291-1/+1
| * | | matrix: define LOCAL_MODULE for all modules.Yifan Hong2018-03-292-6/+10
* | | | Merge "Add BLOCK_SUSPEND capability for Bluetooth HAL service"Tom Cherry2018-03-291-1/+1
|\ \ \ \ | |/ / / |/| | |
| * | | Add BLOCK_SUSPEND capability for Bluetooth HAL serviceTom Cherry2018-03-291-1/+1
* | | | Merge "Build DEVICE_FRAMEWORK_COMPATIBILITY_MATRIX_FILE"Yifan Hong2018-03-283-4/+50
|\ \ \ \ | |/ / / |/| | |
| * | | Build DEVICE_FRAMEWORK_COMPATIBILITY_MATRIX_FILEYifan Hong2018-03-273-4/+50
* | | | Merge "Update vts test module bp files to use VtsHalTargetTestDefaults"Yuexi Ma2018-03-263-23/+5
|\ \ \ \
| * | | | Update vts test module bp files to use VtsHalTargetTestDefaultsYuexi Ma2018-03-223-23/+5
* | | | | Merge "Add capabilities to wifi HAL service"Tom Cherry2018-03-261-0/+1
|\ \ \ \ \
| * | | | | Add capabilities to wifi HAL serviceTom Cherry2018-03-261-0/+1
* | | | | | Merge "Fix crash on hotplug disconnect"Treehugger Robot2018-03-231-4/+14
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | Fix crash on hotplug disconnectLloyd Pique2018-03-231-4/+14
| |/ / / /
* | | | | Merge "Add capabilities to bluetooth HAL service"Tom Cherry2018-03-231-0/+1
|\ \ \ \ \ | |/ / / / |/| | | |