summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Emergency Function HAL (continued)"android-o-mr1-iot-release-1.0.5Shuo Qian2018-10-025-77/+76
|\
| * Emergency Function HAL (continued)sqian2018-10-025-77/+76
* | Merge "health VTS: split Properties test"Yifan Hong2018-10-021-5/+50
|\ \
| * | health VTS: split Properties testYifan Hong2018-10-021-5/+50
* | | health: registerCallback() and getHealthInfo() does not notify all callbacksYifan Hong2018-10-022-2/+18
* | | health: use recursive_mutex.Yifan Hong2018-10-022-6/+4
|/ /
* | Skip hal v1 check after p on low ram devicesNg Zhi An2018-10-021-0/+8
|\ \
| * | Skip hal v1 check after p on low ram devicesNg Zhi An2018-10-021-0/+8
* | | Merge "Revert "Set vendor: true for boot control HAL""Hridya Valsaraju2018-10-021-1/+1
|\ \ \
| * | | Revert "Set vendor: true for boot control HAL"Hridya Valsaraju2018-10-021-1/+1
* | | | Merge "Initialize healthd_mode_ops in recovery default Health HAL impl."Treehugger Robot2018-10-022-2/+25
|\ \ \ \
| * | | | Initialize healthd_mode_ops in recovery default Health HAL impl.Hridya Valsaraju2018-09-282-2/+25
* | | | | Merge "Set vendor: true for boot control HAL"Treehugger Robot2018-10-011-1/+1
|\ \ \ \ \ | | |/ / / | |/| | |
| * | | | Set vendor: true for boot control HALHridya Valsaraju2018-10-011-1/+1
* | | | | Add noexcept to move constructors and assignment operators.Chih-Hung Hsieh2018-10-011-2/+2
* | | | | Merge "Allow more time to un-blacklist strongest satelite" into pie-vts-devWyattRiley2018-10-011-26/+51
|\ \ \ \ \ | | |_|/ / | |/| | |
| * | | | Merge "Allow more time to un-blacklist strongest satelite" into pie-vts-devTreehugger Robot2018-10-011-26/+51
| |\ \ \ \
| | * | | | Allow more time to un-blacklist strongest sateliteWyattRiley2018-09-281-26/+51
* | | | | | Add command to check whether off-mode-charging is enabled.Hridya Valsaraju2018-09-281-0/+9
| |_|/ / / |/| | | |
* | | | | Add command to read fastboot variable 'variant'Hridya Valsaraju2018-09-281-0/+11
* | | | | Add atrace HAL 1.0Wei Wang2018-09-2712-0/+531
* | | | | Test getActiveMicrophones API when mic is found on the device.jiabin2018-09-272-9/+80
|\| | | |
| * | | | Test getActiveMicrophones API when mic is found on the device.jiabin2018-09-262-9/+80
| |/ / /
* | | | Fixed minor comment typos in IKeymasterDevice.halRob Barnes2018-09-262-9/+10
* | | | Reland "Add command to pass oem commands to HAL"Hridya Valsaraju2018-09-252-2/+12
| |/ / |/| |
* | | Merge changes from topic "current-on-aosp"Steven Moreland2018-09-252-0/+479
|\ \ \
| * | | Add health filesystem HAL to compatibility matrixYifan Hong2018-09-241-0/+8
| * | | Update power hidl to version 1.3 in compatibility_matrix.current.xml.Peiyong Lin2018-09-241-1/+1
| * | | Add configstore@1.1 to current matrix.Steven Moreland2018-09-241-1/+1
| * | | Add compatibility_matrix.current.xml for Android Q.Steven Moreland2018-09-242-0/+471
* | | | Remove NNAPI 1.2 HAL hashMiao Wang2018-09-241-2/+0
* | | | Merge "Don't use initializer_list as return type"Treehugger Robot2018-09-244-6/+4
|\ \ \ \
| * | | | Don't use initializer_list as return typeYi Kong2018-09-214-6/+4
| | |_|/ | |/| |
* | | | Sync docs with NeuralNetworks.hSlava Shklyaev2018-09-244-34/+121
* | | | Merge changes from topic "nnapisync_1.2"Przemyslaw Szczepaniak2018-09-2416-1/+1874
|\ \ \ \
| * | | | Add VTS tests for NeuralNetworks v1.2Slava Shklyaev2018-09-2113-1/+1632
| * | | | Create NeuralNetworks HAL v1.2 for new OperationTypesSlava Shklyaev2018-09-213-0/+242
| |/ / /
* | | | Merge "Revert "Add command to pass oem commands to HAL""Treehugger Robot2018-09-212-12/+2
|\ \ \ \
| * | | | Revert "Add command to pass oem commands to HAL"Hridya Valsaraju2018-09-212-12/+2
* | | | | Merge "health.storage: Add VTS test."Yifan Hong2018-09-212-0/+219
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | health.storage: Add VTS test.Yifan Hong2018-09-212-0/+219
| | |/ / | |/| |
* / | | health.storage: Add default implementation.Yifan Hong2018-09-206-0/+305
|/ / /
* | | Merge "Radio HAL: Add VoPS network support"Amruth Ramachandran2018-09-203-0/+55
|\ \ \
| * | | Radio HAL: Add VoPS network supportAmruth Ramachandran2018-09-203-0/+55
* | | | Audio VTS: Workaround async HIDL destructor by sleepingKevin Rocard2018-09-201-10/+23
|\ \ \ \ | | |_|/ | |/| |
| * | | Audio VTS: Workaround async HIDL destructor by sleepingKevin Rocard2018-09-191-10/+23
* | | | Merge "health.filesystem::IFileSystem -> health.storage::IStorage"Yifan Hong2018-09-204-8/+8
|\ \ \ \
| * | | | health.filesystem::IFileSystem -> health.storage::IStorageYifan Hong2018-09-194-8/+8
* | | | | Merge "Add command to pass oem commands to HAL"Treehugger Robot2018-09-192-2/+12
|\ \ \ \ \ | |/ / / / |/| | | / | | |_|/ | |/| |
| * | | Add command to pass oem commands to HALHridya Valsaraju2018-09-172-2/+12