summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Bluetooth: Remove credit check from Loopback testsandroid-o-mr1-preview-2android-o-mr1-preview-1Myles Watson2017-09-061-18/+27
* Check array dimenstion orderTimur Iskhakov2017-08-311-0/+4
* Bluetooth: AsyncFdWatcher: Fix FD leakPeng Qi2017-08-291-0/+3
* VTS tests now static link to HAL def libs.Tri Vo2017-08-2518-263/+37
* Bluetooth: Remove random MAC addressesMyles Watson2017-08-251-38/+7
* Merge "Bluetooth: Check H4 HCI packet types"Treehugger Robot2017-08-241-0/+6
|\
| * Bluetooth: Check H4 HCI packet typesMyles Watson2017-08-241-0/+6
* | Bluetooth: Return false when not shut downMyles Watson2017-08-241-2/+4
|/
* Move android.hardware.tests.libhwbinder@1.0-impl to system.imgZhuoyao Zhang2017-08-161-1/+0
|\
| * Move android.hardware.tests.libhwbinder@1.0-impl to system.imgZhuoyao Zhang2017-08-161-1/+0
* | Updating all makefiles.Steven Moreland2017-08-1459-6168/+197
* | Merge "Add the error code "OPERATION_NOT_ALLOWED" and log the error."yinxu2017-08-101-1/+6
|\|
| * Merge "Add the error code "OPERATION_NOT_ALLOWED" and log the error."android-o-iot-preview-5Treehugger Robot2017-08-101-1/+6
| |\
| | * Add the error code "OPERATION_NOT_ALLOWED" and log the error.yinxu2017-08-091-1/+6
* | | Merge "Bluetooth: Check the number of file descriptors"Myles Watson2017-08-091-0/+5
|\| |
| * | Merge "Bluetooth: Check the number of file descriptors"Treehugger Robot2017-08-091-0/+5
| |\ \
| | * | Bluetooth: Check the number of file descriptorsMyles Watson2017-08-091-0/+5
| | |/
* | | Merge "Bluetooth: Add OWNERS file for default/"Myles Watson2017-08-091-0/+3
|\| |
| * | Merge "Bluetooth: Add OWNERS file for default/"Treehugger Robot2017-08-091-0/+3
| |\ \
| | * | Bluetooth: Add OWNERS file for default/Myles Watson2017-08-091-0/+3
| | |/
* | | NFC: Add OWNERS file for default/Myles Watson2017-08-091-0/+2
|\| |
| * | NFC: Add OWNERS file for default/Myles Watson2017-08-091-0/+2
| |/
* | Manually update makefile for vndk-sp hidl libs.Justin Yun2017-08-081-0/+1
|\|
| * Manually update makefile for vndk-sp hidl libs.Justin Yun2017-08-081-0/+1
* | Update makefiles for vndk enabled.Steven Moreland2017-08-0824-0/+72
|\|
| * Update makefiles for vndk enabled.Steven Moreland2017-08-0824-0/+72
* | Merge "Add Owners for radio vts"Shuo Qian2017-08-072-0/+16
|\|
| * Merge "Add Owners for radio vts"Shuo Qian2017-08-072-0/+16
| |\
| | * Add Owners for radio vtssqian2017-08-042-0/+16
* | | Update comments for VtsHalTargetTestDefaults.Tri Vo2017-08-071-0/+6
|\| |
| * | Update comments for VtsHalTargetTestDefaults.Tri Vo2017-08-071-0/+6
* | | [AWARE] Fix validity check on PMK + export PASSPHRASE lengthsSteven Moreland2017-08-041-0/+4
* | | Merge changes from topic 'go-away-static-hidl-java'Steven Moreland2017-08-0420-4720/+93
|\| |
| * | Merge changes from topic 'go-away-static-hidl-java'Steven Moreland2017-08-0420-4720/+93
| |\ \
| | * | Update makefiles.Steven Moreland2017-08-0315-4744/+0
| | * | Add an empty 1.1 ISap interface.Amit Mahajan2017-08-033-0/+70
| | * | [AWARE] Fix validity check on PMK + export PASSPHRASE lengthsEtan Cohen2017-08-033-8/+55
* | | | Merge "Add vts test for setCarrierInfoForImsiEncryption"Shuo Qian2017-08-032-1/+26
|\| | |
| * | | Merge "Add vts test for setCarrierInfoForImsiEncryption"Shuo Qian2017-08-032-1/+26
| |\ \ \
| | * | | Add vts test for setCarrierInfoForImsiEncryptionsqian2017-08-032-1/+26
| | | |/ | | |/|
* | | | Merge changes from topic 'vts_deps'Tri Vo2017-08-037-117/+47
|\| | |
| * | | Merge changes from topic 'vts_deps'Treehugger Robot2017-08-037-117/+47
| |\ \ \ | | |/ / | |/| |
| | * | VTS tests now static link to HAL def libs.Tri Vo2017-08-036-117/+24
| | * | Add cc_defaults VtsHalTargetTestDefaultsTri Vo2017-08-011-0/+23
* | | | nfc: NCI 2.0: Add CORE_INIT_CMD for NCI 2.0Ruchi Kandoi2017-08-031-5/+22
|\| | |
| * | | nfc: NCI 2.0: Add CORE_INIT_CMD for NCI 2.0Ruchi Kandoi2017-08-021-5/+22
| | |/ | |/|
* | | Change dependency librarySundong Ahn2017-08-0217-0/+68
|\| |
| * | Change dependency librarySundong Ahn2017-07-3117-0/+68
| |/
* | Merge "Update HIDL makefiles."Steven Moreland2017-07-3124-24/+24
|\|
| * Merge "Update HIDL makefiles."Treehugger Robot2017-07-3124-24/+24
| |\