summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Generate serial number randomly in VTS unit test"android-o-preview-3Treehugger Robot2017-05-3120-2825/+2753
|\
| * Generate serial number randomly in VTS unit testsqian2017-05-3120-2825/+2753
* | Remove versioning tests interfaces.Steven Moreland2017-05-2616-852/+0
* | Merge "libhwbinder test: Android.mk -> Android.bp"Treehugger Robot2017-05-253-13/+16
|\ \
| * | libhwbinder test: Android.mk -> Android.bpSteven Moreland2017-05-243-13/+16
| |/
* | Merge "configstore-utils: add feature to cache service handles"Treehugger Robot2017-05-241-1/+11
|\ \
| * | configstore-utils: add feature to cache service handlesJaesoo Lee2017-05-231-1/+11
| |/
* / Fixed flaky RenderScript VTS TestMichael Butler2017-05-221-0/+1
|/
* Merge "Update makefiles."Treehugger Robot2017-05-1928-78/+154
|\
| * Update makefiles.Steven Moreland2017-05-1828-78/+154
* | Merge "[WIFI] Remove dependency on vendor-specific library"Etan Cohen2017-05-191-2/+1
|\ \ | |/ |/|
| * [WIFI] Remove dependency on vendor-specific libraryEtan Cohen2017-05-091-2/+1
* | Add the new RIL requests to start/stop network scanyinxu2017-05-165-3/+534
* | Merge "Support different SIM power states"Grace Chen2017-05-164-0/+69
|\ \
| * | Support different SIM power statesGrace Chen2017-05-164-0/+69
* | | Add HIDL_FETCH_IScheduleTest declarationHoward Chen2017-05-161-0/+2
* | | Add IScheduleTest for VTS libhwbinder scheduler testHoward Chen2017-05-167-5/+189
* | | NFC: vts: Add commands to reset the NFC controller before other commandsRuchi Kandoi2017-05-151-62/+99
* | | Merge "Update makefiles from anywhere."Steven Moreland2017-05-121-1/+1
|\ \ \
| * | | Update makefiles from anywhere.Steven Moreland2017-05-111-1/+1
* | | | Merge "Bluetooth: Add a second thread for the scheduler"Treehugger Robot2017-05-121-1/+4
|\ \ \ \
| * | | | Bluetooth: Add a second thread for the schedulerMyles Watson2017-05-111-1/+4
| | |/ / | |/| |
* / | | configstore: include types.h instead of ISurfaceFlingerConfigs.hJaesoo Lee2017-05-101-2/+9
|/ / /
* / / Actually fix build breakage with cleanspec.Steven Moreland2017-05-101-0/+1
|/ /
* | Add CleanSpec to hardware/interfaces.Steven Moreland2017-05-101-0/+1
* | Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-0927-54/+54
|/
* Remove unused lambda capturesYi Kong2017-05-051-6/+6
* Merge "Remove redundant dependencies."android-wear-o-preview-4android-wear-o-preview-3android-o-preview-2Treehugger Robot2017-05-033-6/+0
|\
| * Remove redundant dependencies.Steven Moreland2017-05-023-6/+0
* | .clang-format: 100 linesSteven Moreland2017-05-021-5/+1
|/
* Merge "Remove redundant dependencies"Treehugger Robot2017-05-0128-52/+0
|\
| * Remove redundant dependenciesSteven Moreland2017-05-0128-52/+0
* | nfc: Android.mk -> Android.bpSteven Moreland2017-04-282-25/+21
* | Merge "Tether Offload HAL"Treehugger Robot2017-04-288-0/+777
|\ \
| * | Tether Offload HALNiranjan Pendharkar2017-04-278-0/+777
* | | Merge "configstore-utils: vendor_available"Treehugger Robot2017-04-271-0/+1
|\ \ \
| * | | configstore-utils: vendor_availableSteven Moreland2017-04-271-0/+1
| | |/ | |/|
* | | Merge "Update .hal file for fixing vts tests"Shuo Qian2017-04-271-5/+140
|\ \ \
| * | | Update .hal file for fixing vts testssqian2017-04-271-5/+140
| | |/ | |/|
* | | Merge "Fix Vts errors"Shuo Qian2017-04-279-167/+254
|\ \ \
| * | | Fix Vts errorssqian2017-04-279-167/+254
| |/ /
* | | Merge "stop bluetooth service while VTS test is running"Treehugger Robot2017-04-271-0/+9
|\ \ \ | |/ / |/| |
| * | stop bluetooth service while VTS test is runningKeun Soo Yim2017-04-261-0/+9
* | | Merge "RIL changes to allow the modem to query the framework for the key."Pankaj Kanwar2017-04-276-0/+356
|\ \ \ | |_|/ |/| |
| * | RIL changes to allow the modem to query the framework for the key.pkanwar2017-04-276-0/+356
* | | Change bootHAL to early_hal classWei Wang2017-04-241-1/+1
| |/ |/|
* | Merge "Fix test case for setSimCardPower radio api."Sanket Padawe2017-04-242-2/+2
|\ \ | |/ |/|
| * Fix test case for setSimCardPower radio api.Sanket Padawe2017-04-212-2/+2
* | Remove dependency of libhardware_legacyHung-ying Tyan2017-04-192-2/+0
* | Move bluetooth test to vendor.Steven Moreland2017-04-191-3/+4