summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge changes from topic "b/69811500" into oc-dev am: 61ae0a1fc7android-vts-8.1_rc2Kevin Rocard2017-12-061-14/+24
|\
| * Merge changes from topic "b/69811500" into oc-devKevin Rocard2017-12-061-14/+24
| |\
| | * Merge changes from topic "b/69811500" into oc-devTreeHugger Robot2017-12-061-14/+24
| | |\
| | | * Audio HAL: Allow setters to not be implementedKevin Rocard2017-12-051-1/+7
| | | * Audio VTS: HAL can support more than the native sampling ratesKevin Rocard2017-12-051-13/+17
* | | | Audio policy config: remove cross-module device port name uniqueness am: 503c...Kevin Rocard2017-12-061-7/+0
|\| | |
| * | | Audio policy config: remove cross-module device port name uniquenessKevin Rocard2017-12-061-7/+0
| |\| |
| | * | Audio policy config: remove cross-module device port name uniquenessKevin Rocard2017-12-041-7/+0
* | | | Audio policy config: Device port (type,address) must be unique am: fa1f597442Kevin Rocard2017-12-061-1/+6
|\| | |
| * | | Audio policy config: Device port (type,address) must be uniqueKevin Rocard2017-12-061-1/+6
| |\| |
| | * | Audio policy config: Device port (type,address) must be uniqueKevin Rocard2017-12-041-1/+6
* | | | Audio policy config: allow vendor to extend module name am: 7558e8c6e4Kevin Rocard2017-12-061-8/+22
|\| | |
| * | | Audio policy config: allow vendor to extend module nameKevin Rocard2017-12-061-8/+22
| |\| |
| | * | Audio policy config: allow vendor to extend module nameKevin Rocard2017-12-041-8/+22
| | |/
* | | Set time delay in the vts test setup am: 1a5c25dd95 -s ourssqian2017-11-280-0/+0
|\| |
| * | Set time delay in the vts test setupsqian2017-11-280-0/+0
| |\|
| | * Set time delay in the vts test setupsqian2017-11-221-0/+5
* | | Set time delay in the vts test setupsqian2017-11-281-0/+5
|\| |
| * | Set time delay in the vts test setupsqian2017-11-271-0/+5
* | | Fix Keymaster VTS for OpenSSL error code changeIris Chang2017-11-211-2/+4
* | | Merge "wifi(vts): Ignore HAL stop failure" into oc-mr1-devTreeHugger Robot2017-11-201-3/+1
|\ \ \
| * | | wifi(vts): Ignore HAL stop failureRoshan Pius2017-11-171-3/+1
* | | | Merge "Loosen speed check for first GPS location" into oc-dev am: dda16e990b ...Keun Soo Yim2017-11-190-0/+0
|\ \ \ \ | | |/ / | |/| |
| * | | Merge "Loosen speed check for first GPS location" into oc-devKeun Soo Yim2017-11-190-0/+0
| |\ \ \ | | | |/ | | |/|
| | * | Merge "Loosen speed check for first GPS location" into oc-devKeun Soo Yim2017-11-191-11/+18
| | |\ \
| | | * | Loosen speed check for first GPS locationWyatt Riley2017-11-151-11/+18
* | | | | Merge "VTS: fix RadioHidlTest.getAvailableNetworks issue" into oc-mr1-devKeun Soo Yim2017-11-165-7/+7
|\ \ \ \ \
| * | | | | VTS: fix RadioHidlTest.getAvailableNetworks issueIris Chang2017-11-155-7/+7
| | |_|_|/ | |/| | |
* | | | | Merge "Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts tests" into oc-dr1-devShuo Qian2017-11-160-0/+0
|\ \ \ \ \ | | |/ / / | |/| | |
| * | | | Merge "Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts tests" into oc-dr1-devShuo Qian2017-11-165-11/+37
| |\ \ \ \
| | * | | | Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts testssqian2017-11-165-11/+37
* | | | | | Merge "Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts tests" into oc-dev am: ...sqian2017-11-160-0/+0
|\| | | | |
| * | | | | Merge "Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts tests" into oc-devsqian2017-11-160-0/+0
| |\ \ \ \ \ | | |/ / / / | |/| | / / | | | |/ / | | |/| |
| | * | | Merge "Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts tests" into oc-devTreeHugger Robot2017-11-105-11/+36
| | |\ \ \ | | | |_|/ | | |/| |
| | | * | Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts testssqian2017-10-255-11/+36
* | | | | Fix merge conflict CL for o-dr hashingsqian2017-11-161-0/+1
* | | | | Fix merge conflict CLsqian2017-11-141-0/+1
| |_|_|/ |/| | |
* | | | Loosen speed check for first GPS locationWyatt Riley2017-11-131-13/+20
|\| | |
| * | | Loosen speed check for first GPS locationWyatt Riley2017-11-081-13/+20
* | | | Merge "omxvts:vid:dec: modify resource files for avc dec and mpeg4 dec" into ...TreeHugger Robot2017-11-109-497/+487
|\ \ \ \
| * | | | omxvts:vid:dec: modify resource files for avc dec and mpeg4 decRam Mohan M2017-11-089-497/+487
* | | | | [VTS][NAN] Fix VTS tests: didn't abort early enough for non-NAN devicesEtan Cohen2017-11-101-4/+4
* | | | | Merge "cas: validate shared buffer size before using" into oc-mr1-devChong Zhang2017-11-101-1/+52
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | cas: validate shared buffer size before usingChong Zhang2017-10-311-1/+52
* | | | | Add tests to validate key length for clearkey plugin. am: cc77a50e96Edwin Wong2017-11-031-12/+105
|\ \ \ \ \ | | |/ / / | |/| | |
| * | | | Add tests to validate key length for clearkey plugin.Edwin Wong2017-11-031-12/+105
| |\ \ \ \ | | | |/ / | | |/| |
| | * | | Add tests to validate key length for clearkey plugin.Edwin Wong2017-11-021-12/+105
* | | | | Add missing hash.Steven Moreland2017-11-011-0/+1
|\| | | |
| * | | | Add missing hash.Steven Moreland2017-10-221-0/+1
* | | | | Don't expect stopOffload to succeed if interface doesn't exist.Lorenzo Colitti2017-10-241-25/+43
| |_|/ / |/| | |