summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "HIDL changes for IWLAN refactoring"android-wear-8.0.0_r1Treehugger Robot2018-01-252-0/+94
|\
| * HIDL changes for IWLAN refactoringJack Yu2018-01-242-0/+94
* | Merge "Convert sensors HAL test to use VtsHalHidlTargetTestEnvBase"Zhuoyao Zhang2018-01-241-44/+49
|\ \
| * | Convert sensors HAL test to use VtsHalHidlTargetTestEnvBaseZhuoyao Zhang2018-01-241-44/+49
* | | Merge changes from topic "vintf_kernel_ver"Yifan Hong2018-01-242-85/+140
|\ \ \ | |_|/ |/| |
| * | Compatibility matrices: add minor revision to kernel versionsYifan Hong2018-01-232-6/+19
| * | Compatibility matrices: kernel req at each FCM versionYifan Hong2018-01-232-85/+127
| |/
* | Add bandwidth to cell info.Eric Schwarzenbach2018-01-231-0/+8
* | Add physical channel configuration indication.Eric Schwarzenbach2018-01-233-0/+43
* | Add reporting criteria to radio interface.Eric Schwarzenbach2018-01-235-0/+160
* | Merge "Add default implementation for radio config HAL"Treehugger Robot2018-01-239-0/+377
|\ \
| * | Add default implementation for radio config HALyinxu2018-01-239-0/+377
| |/
* | Merge "Remove unnecessary group from blank_screen."Treehugger Robot2018-01-231-1/+1
|\ \ | |/ |/|
| * Remove unnecessary group from blank_screen.Steven Moreland2018-01-231-1/+1
* | Merge "Usb: HIDL: UsbGadget hal"Badhri Jagan Sridharan2018-01-224-0/+200
|\ \
| * | Usb: HIDL: UsbGadget halBadhri Jagan Sridharan2018-01-224-0/+200
* | | Merge "camera: add support for camera removal"Treehugger Robot2018-01-225-2/+51
|\ \ \
| * | | camera: add support for camera removalGuennadi Liakhovetski2018-01-225-2/+51
* | | | Merge "Migrate the slot related APIs"Ying Xu2018-01-2216-121/+563
|\ \ \ \ | |_|_|/ |/| | |
| * | | Migrate the slot related APIsyinxu2018-01-2216-121/+563
| |/ /
* / / Add 'blank_screen' util.Steven Moreland2018-01-193-0/+87
|/ /
* | Merge "Camera: Fix hotplug"Treehugger Robot2018-01-183-27/+54
|\ \
| * | Camera: Fix hotplugGuennadi Liakhovetski2018-01-043-27/+54
* | | Merge "Update makefiles for audio."Treehugger Robot2018-01-171-0/+1
|\ \ \
| * | | Update makefiles for audio.Steven Moreland2018-01-171-0/+1
| | |/ | |/|
* / | Update makefiles.Steven Moreland2018-01-173-3/+8
|/ /
* | graphics: use allocator HAL support library in default implChia-I Wu2018-01-1411-294/+390
* | graphics: clang-format allocator default implChia-I Wu2018-01-147-67/+47
* | graphics: make allocator default impl a static libraryChia-I Wu2018-01-146-6/+28
* | graphics: add allocator HAL support libraryChia-I Wu2018-01-143-0/+159
* | graphics: move libgralloc1-adapterChia-I Wu2018-01-147-10/+15
* | Merge "Install all comp mat to system image"Yifan Hong2018-01-116-0/+139
|\ \
| * | Install all comp mat to system imageYifan Hong2018-01-106-0/+139
* | | Merge "Add cellInfoList_1_2 in 1.2/IRadioIndication.hal."Cassie Han2018-01-111-0/+9
|\ \ \ | |/ / |/| |
| * | Add cellInfoList_1_2 in 1.2/IRadioIndication.hal.Cassie2018-01-101-0/+9
* | | Merge "Add interface specification for lights hal."Treehugger Robot2018-01-101-0/+1
|\ \ \
| * | | Add interface specification for lights hal.Steven Moreland2018-01-051-0/+1
* | | | Rename 26.xml=>1.xml, 27.xml=>2.xmlYifan Hong2018-01-092-0/+0
* | | | Bluetooth: Sleep instead of dying on EOFMyles Watson2018-01-092-9/+18
* | | | BT Interface: fix hci cmd timeoutLianchao Song2018-01-091-0/+3
* | | | Disable seccomp policy for configstore hal on coverage builds.Zhuoyao Zhang2018-01-081-0/+3
|/ / /
* | | Merge "Add a test method to test interface in struct"Howard Chen2018-01-043-0/+14
|\ \ \
| * | | Add a test method to test interface in structHoward Chen2018-01-033-0/+14
* | | | Remove unused functionssqian2018-01-044-14/+0
| |_|/ |/| |
* | | Merge "Remove empty generates clause."Treehugger Robot2018-01-041-1/+1
|\ \ \ | |_|/ |/| |
| * | Remove empty generates clause.Steven Moreland2018-01-031-1/+1
* | | Use correct format specifier for uint32_tYi Kong2018-01-031-2/+2
* | | Merge "SIM slot related interface changes"Treehugger Robot2018-01-025-9/+163
|\ \ \
| * | | SIM slot related interface changesSandeep Gutta2017-12-225-9/+163
* | | | Modify VTS error check so that the error code can be displayedsqian2017-12-2817-725/+779