summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Remove redundant dependencies."android-wear-o-preview-4android-wear-o-preview-3android-o-preview-2Treehugger Robot2017-05-033-6/+0
|\
| * Remove redundant dependencies.Steven Moreland2017-05-023-6/+0
* | .clang-format: 100 linesSteven Moreland2017-05-021-5/+1
|/
* Merge "Remove redundant dependencies"Treehugger Robot2017-05-0128-52/+0
|\
| * Remove redundant dependenciesSteven Moreland2017-05-0128-52/+0
* | nfc: Android.mk -> Android.bpSteven Moreland2017-04-282-25/+21
* | Merge "Tether Offload HAL"Treehugger Robot2017-04-288-0/+777
|\ \
| * | Tether Offload HALNiranjan Pendharkar2017-04-278-0/+777
* | | Merge "configstore-utils: vendor_available"Treehugger Robot2017-04-271-0/+1
|\ \ \
| * | | configstore-utils: vendor_availableSteven Moreland2017-04-271-0/+1
| | |/ | |/|
* | | Merge "Update .hal file for fixing vts tests"Shuo Qian2017-04-271-5/+140
|\ \ \
| * | | Update .hal file for fixing vts testssqian2017-04-271-5/+140
| | |/ | |/|
* | | Merge "Fix Vts errors"Shuo Qian2017-04-279-167/+254
|\ \ \
| * | | Fix Vts errorssqian2017-04-279-167/+254
| |/ /
* | | Merge "stop bluetooth service while VTS test is running"Treehugger Robot2017-04-271-0/+9
|\ \ \ | |/ / |/| |
| * | stop bluetooth service while VTS test is runningKeun Soo Yim2017-04-261-0/+9
* | | Merge "RIL changes to allow the modem to query the framework for the key."Pankaj Kanwar2017-04-276-0/+356
|\ \ \ | |_|/ |/| |
| * | RIL changes to allow the modem to query the framework for the key.pkanwar2017-04-276-0/+356
* | | Change bootHAL to early_hal classWei Wang2017-04-241-1/+1
| |/ |/|
* | Merge "Fix test case for setSimCardPower radio api."Sanket Padawe2017-04-242-2/+2
|\ \ | |/ |/|
| * Fix test case for setSimCardPower radio api.Sanket Padawe2017-04-212-2/+2
* | Remove dependency of libhardware_legacyHung-ying Tyan2017-04-192-2/+0
* | Move bluetooth test to vendor.Steven Moreland2017-04-191-3/+4
* | Merge "Changed the naming scheme for Treble java libraries (both static and d...Treehugger Robot2017-04-1319-84/+122
|\ \
| * | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-1319-84/+122
* | | wifi(interface): Add links to APF docsNingyuan Wang2017-04-131-0/+25
|/ /
* | Merge "Mark hidl test libs as vendor."Treehugger Robot2017-04-122-0/+2
|\ \
| * | Mark hidl test libs as vendor.Steven Moreland2017-04-122-0/+2
* | | Merge "bluetooth: include what you use"Treehugger Robot2017-04-127-11/+8
|\ \ \ | |_|/ |/| |
| * | bluetooth: include what you useSteven Moreland2017-04-127-11/+8
* | | Merge "Update makefiles."Treehugger Robot2017-04-1224-0/+24
|\ \ \
| * | | Update makefiles.Steven Moreland2017-04-1124-0/+24
| | |/ | |/|
* | | Merge "Update Radio and Sap service name in VTS."Sanket Padawe2017-04-124-2/+4
|\ \ \ | |_|/ |/| |
| * | Update Radio and Sap service name in VTS.Sanket Padawe2017-04-114-2/+4
| |/
* | Merge "Add p2 option in OpenLogicalChannel"Amit Mahajan2017-04-113-4/+10
|\ \ | |/ |/|
| * Add p2 option in OpenLogicalChannelWileen Chiu2017-04-043-4/+10
* | Merge "Revert "Weaver HAL""Treehugger Robot2017-04-105-420/+0
|\ \
| * | Revert "Weaver HAL"Andrew Scull2017-04-105-420/+0
* | | Merge changes from topic 'configstore-utils-log'Jaesoo Lee2017-04-063-7/+90
|\ \ \
| * | | print log message for values retrieved from configstoreJaesoo Lee2017-04-053-10/+85
| * | | Handle hidl transaction errors in ConfigStorePavel Maltsev2017-04-051-3/+11
* | | | Merge "Weaver HAL"Treehugger Robot2017-04-065-0/+420
|\ \ \ \ | | |/ / | |/| |
| * | | Weaver HALAndrew Scull2017-04-065-0/+420
* | | | Merge "Empty interface IQuux which is completely unrelated to IBase and IBaz."Andreas Huber2017-04-063-0/+65
|\ \ \ \ | |_|/ / |/| | |
| * | | Empty interface IQuux which is completely unrelated to IBase and IBaz.Andreas Huber2017-04-053-0/+65
* | | | Merge "Added protections for RenderScript VTS tests."Treehugger Robot2017-04-053-41/+196
|\ \ \ \
| * | | | Added protections for RenderScript VTS tests.Michael Butler2017-03-303-41/+196
* | | | | Merge "[AWARE] Legacy HAL update: reduce host wakeup"Etan Cohen2017-04-052-0/+8
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | [AWARE] Legacy HAL update: reduce host wakeupEtan Cohen2017-04-042-0/+8
* | | | | Bluetooth HAL: Add to foreground schedtune groupJoel Fernandes2017-04-041-0/+1
|/ / / /