summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* graphics: hwc2on1adapter: Buffer hotplug event after display creationd-pie-core-releaseAndrew F. Davis2019-08-211-7/+7
* temp: compatibility_matrices: added 4.19 kernel supportMykhailo Sopiha2019-03-071-0/+2
* Call notify for voiceReg and dataReg VTS testsandroid-wear-9.0.0_r3android-wear-9.0.0_r2android-wear-9.0.0_r1android-cts-9.0_r6android-cts-9.0_r5android-cts-9.0_r4android-cts-9.0_r3android-cts-9.0_r2android-cts-9.0_r1android-9.0.0_r9android-9.0.0_r8android-9.0.0_r7android-9.0.0_r6android-9.0.0_r5android-9.0.0_r3android-9.0.0_r2android-9.0.0_r18android-9.0.0_r17android-9.0.0_r10android-9.0.0_r1pie-releaseEric Schwarzenbach2018-06-261-3/+7
* Add REQUEST_NOT_SUPPORTED for changeIccPinForApp and changeIccPin2ForAppsqian2018-06-261-2/+6
* Fix free() in keymaster VTSHung-ying Tyan2018-06-262-6/+8
* Merge cherrypicks of [4368877, 4369031, 4369032, 4369033, 4369034, 4368878, 4...android-build-team Robot2018-06-183-44/+203
|\
| * Respect limited requirements for Strongbox KM implementationsnagendra modadugu2018-06-183-44/+203
|/
* Snap for 4829593 from 2c82288f49d865c516fcd6d83bcd819e28b9a221 to pi-releaseandroid-build-team Robot2018-06-089-37/+47
|\
| * Merge "Fix comments and internal names about SEEK operation." into pi-devTreeHugger Robot2018-06-077-33/+42
| |\
| | * Fix comments and internal names about SEEK operation.Tomasz Wasilczyk2018-06-077-33/+42
| * | Merge "secure_element: vts: Fix openBasicChannel and transmit test case" into...TreeHugger Robot2018-06-071-1/+3
| |\ \
| | * | secure_element: vts: Fix openBasicChannel and transmit test caseRuchi Kandoi2018-06-071-1/+3
| * | | Camera: Add only physical ids during multi-camera configurationEmilian Peev2018-06-071-3/+2
| |/ /
* | | Snap for 4826885 from 0be954949ddf098fb9ab28c523b04aceeb575323 to pi-releaseandroid-build-team Robot2018-06-073-5/+51
|\| |
| * | Merge "Document unspecified dimensions." into pi-devDavid Gross2018-06-062-5/+49
| |\ \
| | * | Document unspecified dimensions.David Gross2018-06-052-5/+49
| * | | Merge "Camera: Avoid Metadata re-allocation during shrinkCaptureResult" into ...TreeHugger Robot2018-06-061-0/+2
| |\ \ \
| | * | | Camera: Avoid Metadata re-allocation during shrinkCaptureResultShuzhen Wang2018-06-061-0/+2
* | | | | Snap for 4824048 from 308d390720d0627de06a82e590b9e0359fea2b0a to pi-releaseandroid-build-team Robot2018-06-062-32/+28
|\| | | |
| * | | | Merge "SetColorMode is not available for vendor hwc less than 1.4" into pi-devTreeHugger Robot2018-06-051-11/+13
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | SetColorMode is not available for vendor hwc less than 1.4huans2018-06-011-11/+13
| * | | | Merge "Add initial values for properties" into pi-devSteve Paik2018-06-051-21/+15
| |\ \ \ \ | | |_|_|/ | |/| | |
| | * | | Add initial values for propertiesSteve Paik2018-06-041-21/+15
* | | | | Snap for 4821244 from 62fd03d8e64f368fadce4a972ead88404f94b21d to pi-releaseandroid-build-team Robot2018-06-052-10/+10
|\| | | |
| * | | | Explicitly unfreeze the Automotive HALsScott Randolph2018-06-042-10/+10
* | | | | Snap for 4818534 from 2ae3cb74c7224916fd47dcc1e7c146f1e3d316ee to pi-releaseandroid-build-team Robot2018-06-0310-38/+89
|\| | | |
| * | | | Merge "VtsHalMediaOmx should test functionality only" into pi-devTreeHugger Robot2018-06-025-0/+25
| |\ \ \ \
| | * | | | VtsHalMediaOmx should test functionality onlyRay Essick2018-06-015-0/+25
| * | | | | Merge "Set lowPowerMode as false in StartAndGetLocations" into pi-devYu-Han Yang2018-06-011-1/+1
| |\ \ \ \ \
| | * | | | | Set lowPowerMode as false in StartAndGetLocationsYu-Han Yang2018-05-311-1/+1
| * | | | | | Merge "Modified tests to account for different directories being used based o...Joshua Mccloskey2018-05-311-4/+22
| |\ \ \ \ \ \
| | * | | | | | Modified tests to account for different directories being used based onjoshmccloskey2018-05-291-4/+22
| * | | | | | | Merge "Minor corrections to the Keymaster4 documentation." into pi-devTreeHugger Robot2018-05-313-33/+41
| |\ \ \ \ \ \ \ | | |_|_|/ / / / | |/| | | | | |
| | * | | | | | Minor corrections to the Keymaster4 documentation.Shawn Willden2018-05-303-33/+41
* | | | | | | | Snap for 4813226 from 739c3177ea3228a26ae7a8293158f417d6105dff to pi-releaseandroid-build-team Robot2018-05-316-13/+41
|\| | | | | | |
| * | | | | | | Merge "graphics: COLORIMETRIC is optional for HDR modes" into pi-devTreeHugger Robot2018-05-304-6/+27
| |\ \ \ \ \ \ \ | | |_|_|/ / / / | |/| | | | | |
| | * | | | | | graphics: COLORIMETRIC is optional for HDR modesChia-I Wu2018-05-304-6/+27
| | | |_|/ / / | | |/| | | |
| * | | | | | Merge "Update VTS test to blacklist only non-GPS satellites" into pi-devYu-Han Yang2018-05-302-7/+14
| |\ \ \ \ \ \ | | |_|_|_|/ / | |/| | | | |
| | * | | | | Update VTS test to blacklist only non-GPS satellitesYu-Han Yang2018-05-222-7/+14
* | | | | | | Snap for 4810559 from 4f0635a2a9578cb2fb90d345346c4711b69ff139 to pi-releaseandroid-build-team Robot2018-05-301-0/+2
|\| | | | | |
| * | | | | | Merge "audio hal: Add 'interface' declarations for IDeviceFactory into .rc" i...TreeHugger Robot2018-05-291-0/+2
| |\ \ \ \ \ \ | | |_|/ / / / | |/| | | | |
| | * | | | | audio hal: Add 'interface' declarations for IDeviceFactory into .rcMikhail Naganov2018-05-251-0/+2
* | | | | | | Snap for 4807121 from a12e7b7847958fd57144ea643fed971543dbf353 to pi-releaseandroid-build-team Robot2018-05-276-7/+72
|\| | | | | |
| * | | | | | Merge "confirmationui: explicitly declare only one thread." into pi-devTreeHugger Robot2018-05-251-0/+1
| |\ \ \ \ \ \ | | |_|_|_|/ / | |/| | | | |
| | * | | | | confirmationui: explicitly declare only one thread.Steven Moreland2018-05-251-0/+1
| | | |_|/ / | | |/| | |
| * | | | | Merge "Fix tire pressure sensor property" into pi-devTreeHugger Robot2018-05-252-3/+4
| |\ \ \ \ \
| | * | | | | Fix tire pressure sensor propertySteve Paik2018-05-232-3/+4
| * | | | | | Merge "Camera: add FMQ size override logic" into pi-devTreeHugger Robot2018-05-251-4/+21
| |\ \ \ \ \ \ | | |_|_|/ / / | |/| | | | |
| | * | | | | Camera: add FMQ size override logicYin-Chia Yeh2018-05-241-4/+21
| * | | | | | Merge "Fix default keymaster so it doesn't start an extra thread." into pi-devTreeHugger Robot2018-05-241-0/+1
| |\ \ \ \ \ \