Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Update comments for VtsHalTargetTestDefaults. | Tri Vo | 2017-08-07 | 1 | -0/+6 |
* | Add cc_defaults VtsHalTargetTestDefaults | Tri Vo | 2017-08-01 | 1 | -0/+23 |
* | Add hidl_default and make modules use hidl_default. | Steven Moreland | 2017-03-08 | 1 | -0/+8 |
* | Stop all these merge conflicts. | Steven Moreland | 2016-10-26 | 1 | -23/+1 |
* | hidl_test: move duplicated code to shared lib | Yifan Hong | 2016-10-24 | 1 | -0/+2 |
* | Add implementation for hwbinder benchmark service. | Zhuoyao Zhang | 2016-10-21 | 1 | -0/+1 |
* | boot_control: Define the boot_control HIDL interface. | Alex Deymo | 2016-10-19 | 1 | -0/+2 |
* | add default implementation to android.hardware.tests.foo/bar/pointer@1.0 | Yifan Hong | 2016-10-18 | 1 | -0/+3 |
* | Add Bluetooth HAL definition | Myles Watson | 2016-10-13 | 1 | -0/+1 |
* | Initial version of radio hal | Amit Mahajan | 2016-10-10 | 1 | -0/+1 |
* | Auto hardware/interfaces/Android.bp | Steven Moreland | 2016-10-03 | 1 | -0/+1 |
* | Convert to Android.bp | Dan Willemsen | 2016-09-30 | 1 | -0/+14 |
index : android/platform-hardware-interfaces | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - fork of https://android.googlesource.com/platform/hardware/interfaces/. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |
path: root/Android.bp