summaryrefslogtreecommitdiffstats
path: root/audio
Commit message (Expand)AuthorAgeFilesLines
* Merge "Audio: Do not sanitize android.hardware.audio@2.0-service"Andreas Gampe2018-10-111-0/+3
|\
| * Merge "Audio: Do not sanitize android.hardware.audio@2.0-service"android-o-mr1-iot-release-smart-display-r3Treehugger Robot2018-10-111-0/+3
| |\
| | * Audio: Do not sanitize android.hardware.audio@2.0-serviceAndreas Gampe2018-10-101-0/+3
* | | Merge "audio: Add a missing break to EffectsFactory::getAllDescriptors"Mikhail Naganov2018-10-111-0/+1
|\| |
| * | audio: Add a missing break to EffectsFactory::getAllDescriptorsMikhail Naganov2018-10-111-0/+1
| |/
* | Audio VTS: Do not constrain implementation frameCount am: 069bc45044Kevin Rocard2018-10-032-4/+4
|\|
| * Audio VTS: Do not constrain implementation frameCountKevin Rocard2018-10-032-4/+4
| |\
| | * Audio VTS: Do not constrain implementation frameCountKevin Rocard2018-10-022-4/+4
* | | Test getActiveMicrophones API when mic is found on the device. am: 497edcc026jiabin2018-09-272-9/+80
|\| |
| * | Test getActiveMicrophones API when mic is found on the device.jiabin2018-09-272-9/+80
| |\|
| | * Test getActiveMicrophones API when mic is found on the device.jiabin2018-09-262-9/+80
* | | Audio VTS: Workaround async HIDL destructor by sleeping am: d87a288e82Kevin Rocard2018-09-211-10/+23
|\| |
| * | Audio VTS: Workaround async HIDL destructor by sleepingKevin Rocard2018-09-201-10/+23
| |\|
| | * Audio VTS: Workaround async HIDL destructor by sleepingKevin Rocard2018-09-191-10/+23
* | | Merge "Audio VTS: Always check for Result::isOk()" into pie-vts-dev am: 2070f...Kevin Rocard2018-09-181-0/+1
|\| |
| * | Merge "Audio VTS: Always check for Result::isOk()" into pie-vts-devKevin Rocard2018-09-181-0/+1
| |\|
| | * Audio VTS: Always check for Result::isOk()Kevin Rocard2018-09-061-0/+1
| * | Merge "Allow getCapturePosition to return 0 frames for unprepared streams" in...Kevin Rocard2018-08-301-4/+9
| |\|
| | * Allow getCapturePosition to return 0 frames for unprepared streamsKevin Rocard2018-08-291-4/+9
* | | Merge "VTS: Do not require XML for Audio effect V2" into pie-vts-dev am: 5e6d...Kevin Rocard2018-08-283-20/+40
|\| |
| * | Merge "VTS: Do not require XML for Audio effect V2" into pie-vts-devKevin Rocard2018-08-283-20/+40
| |\|
| | * Merge "VTS: Do not require XML for Audio effect V2" into pie-vts-devTreehugger Robot2018-08-283-20/+40
| | |\
| | | * VTS: Do not require XML for Audio effect V2Kevin Rocard2018-08-283-20/+40
| * | | Merge "Audio VTS was testing wrong uninitialized variable due to typo" into p...Kevin Rocard2018-08-281-2/+2
| |\| |
| | * | Audio VTS was testing wrong uninitialized variable due to typoKevin Rocard2018-08-281-2/+2
| | |/
| * | Effect VTS: Allow an effect proxy as pre/post processing am: 0f0328fc4eKevin Rocard2018-08-201-1/+1
| |\|
| | * Effect VTS: Allow an effect proxy as pre/post processingKevin Rocard2018-08-201-1/+1
| | |\
* | | | Merge changes from topic "share-buffer"Kevin Rocard2018-08-171-3/+2
|\| | |
| * | | Merge changes from topic "share-buffer"Treehugger Robot2018-08-171-1/+16
| |\ \ \
| | * | | Audio default HAL: hidl_memory size must be positiveKevin Rocard2018-08-151-3/+2
| * | | | Audio VTS: run tear-down hooks in LIFO instead of FIFO am: cfab8dac2bKevin Rocard2018-08-101-1/+1
| |\ \ \ \ | | | |/ / | | |/| |
| | * | | Audio VTS: run tear-down hooks in LIFO instead of FIFOKevin Rocard2018-08-101-1/+1
| | |\ \ \
* | | \ \ \ Aaudio: Implement app shareable flag instead of -size hackKevin Rocard2018-08-171-0/+16
|\ \ \ \ \ \ | | |_|_|/ / | |/| | | |
| * | | | | Aaudio: Implement app shareable flag instead of -size hackKevin Rocard2018-08-101-0/+16
| |/ / / /
* | | | | Effect VTS: Allow an effect proxy as pre/post processing am: 0f0328fc4e am: f...Kevin Rocard2018-07-201-1/+1
|\ \ \ \ \
| * \ \ \ \ Effect VTS: Allow an effect proxy as pre/post processing am: 0f0328fc4eKevin Rocard2018-07-201-1/+1
| |\ \ \ \ \ | | | |_|_|/ | | |/| | |
| | * | | | Effect VTS: Allow an effect proxy as pre/post processingKevin Rocard2018-07-191-1/+1
| | | |_|/ | | |/| |
* | | | | Merge "audio: add wakelock capability for audiohalservice" into pi-devCarter Hsu2018-07-171-1/+2
|\| | | |
| * | | | audio: add wakelock capability for audiohalserviceCarter Hsu2018-07-131-1/+2
* | | | | Audio VTS: run tear-down hooks in LIFO instead of FIFO am: cfab8dac2b am: 459...Kevin Rocard2018-06-291-1/+1
|\| | | |
| * | | | Audio VTS: run tear-down hooks in LIFO instead of FIFO am: cfab8dac2bKevin Rocard2018-06-291-1/+1
| |\| | |
| | * | | Audio VTS: run tear-down hooks in LIFO instead of FIFOKevin Rocard2018-06-291-1/+1
* | | | | Audio VTS was testing wrong uninitialized variable due to typoKevin Rocard2018-06-281-2/+2
|\| | | |
| * | | | Audio VTS was testing wrong uninitialized variable due to typoKevin Rocard2018-06-281-2/+2
* | | | | Merge "Allow getCapturePosition to return 0 frames for unprepared streams" in...Kevin Rocard2018-06-261-4/+9
|\| | | | | |_|/ / |/| | |
| * | | Allow getCapturePosition to return 0 frames for unprepared streamsKevin Rocard2018-06-261-4/+9
| | |/ | |/|
* | | Merge "audio hal: Add 'interface' declarations for IDeviceFactory into .rc" i...Mikhail Naganov2018-05-291-0/+2
|\| |
| * | audio hal: Add 'interface' declarations for IDeviceFactory into .rcMikhail Naganov2018-05-251-0/+2
* | | Merge "Update comments for doc comments." into pi-devSteven Moreland2018-05-181-3/+3
|\| |
| * | Merge "Update comments for doc comments." into pi-devTreeHugger Robot2018-05-181-3/+3
| |\ \